Home Power management Gate drivers Isolated gate drivers
NEW

UCC21738-Q1

ACTIVE

Automotive 10-A single-channel isolated gate driver for SiC/IGBT, active short-circuit protection

Product details

Number of channels 1 Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 5700 Working isolation voltage (VIOWM) (Vrms) 2121 Transient isolation voltage (VIOTM) (VPK) 8000 Power switch IGBT, SiCFET Peak output current (A) 10 Features Active miller clamp, Disable, Enable, Fault reporting, High CMTI, Power good, Short circuit protection, Soft turn-off, Split output Output VCC/VDD (max) (V) 33 Output VCC/VDD (min) (V) 13 Input supply voltage (min) (V) 3 Input supply voltage (max) (V) 5.5 TI functional safety category Functional Safety Quality-Managed Propagation delay time (µs) 0.09 Input threshold CMOS Operating temperature range (°C) -40 to 125 Rating Automotive Bootstrap supply voltage (max) (V) 2121 Rise time (ns) 33 Fall time (ns) 27 Undervoltage lockout (typ) (V) 12
Number of channels 1 Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 5700 Working isolation voltage (VIOWM) (Vrms) 2121 Transient isolation voltage (VIOTM) (VPK) 8000 Power switch IGBT, SiCFET Peak output current (A) 10 Features Active miller clamp, Disable, Enable, Fault reporting, High CMTI, Power good, Short circuit protection, Soft turn-off, Split output Output VCC/VDD (max) (V) 33 Output VCC/VDD (min) (V) 13 Input supply voltage (min) (V) 3 Input supply voltage (max) (V) 5.5 TI functional safety category Functional Safety Quality-Managed Propagation delay time (µs) 0.09 Input threshold CMOS Operating temperature range (°C) -40 to 125 Rating Automotive Bootstrap supply voltage (max) (V) 2121 Rise time (ns) 33 Fall time (ns) 27 Undervoltage lockout (typ) (V) 12
SOIC (DW) 16 106.09 mm² 10.3 x 10.3
  • 5.7-kV RMS single channel isolated gate driver
  • AEC-Q100 Qualified with the following results:
    • Device temperature grade 1: -40°C to +125°C ambient operating temperature range
    • Device HBM ESD classification level 3A
    • Device CDM ESD classification level C6
  • Functional Safety Quality-Managed
  • SiC MOSFETs and IGBTs up to 2121 V pk
  • 33-V maximum output drive voltage (VDD-VEE)
  • ±10-A drive strength and split output
  • 150-V/ns minimum CMTI
  • 270-ns response time fast overcurrent protection
  • External active Miller clamp
  • 900-mA soft turn-off when fault happens
  • ASC input on isolated side to turn on power switch during system fault
  • Alarm FLT on overcurrent and reset from RST/EN
  • Fast enable/disable response on RST/EN
  • Rejects <40-ns noise transient and pulse on input pins
  • 12-V VDD UVLO with power good on RDY
  • Inputs/outputs with over/under-shoot transient voltage immunity up to 5 V
  • 130-ns (maximum) propagation delay and 30-ns (maximum) pulse/part skew
  • SOIC-16 DW package with creepage and clearance distance > 8 mm
  • Operating junction temperature –40°C to 150°C
  • 5.7-kV RMS single channel isolated gate driver
  • AEC-Q100 Qualified with the following results:
    • Device temperature grade 1: -40°C to +125°C ambient operating temperature range
    • Device HBM ESD classification level 3A
    • Device CDM ESD classification level C6
  • Functional Safety Quality-Managed
  • SiC MOSFETs and IGBTs up to 2121 V pk
  • 33-V maximum output drive voltage (VDD-VEE)
  • ±10-A drive strength and split output
  • 150-V/ns minimum CMTI
  • 270-ns response time fast overcurrent protection
  • External active Miller clamp
  • 900-mA soft turn-off when fault happens
  • ASC input on isolated side to turn on power switch during system fault
  • Alarm FLT on overcurrent and reset from RST/EN
  • Fast enable/disable response on RST/EN
  • Rejects <40-ns noise transient and pulse on input pins
  • 12-V VDD UVLO with power good on RDY
  • Inputs/outputs with over/under-shoot transient voltage immunity up to 5 V
  • 130-ns (maximum) propagation delay and 30-ns (maximum) pulse/part skew
  • SOIC-16 DW package with creepage and clearance distance > 8 mm
  • Operating junction temperature –40°C to 150°C

The UCC21738-Q1 is a galvanic isolated single channel gate driver designed for SiC MOSFETs and IGBTs up to 2121-V DC operating voltage with advanced protection features, best-in-class dynamic performance and robustness. The device has up to ±10-A peak source and sink currents.

The input side is isolated from the output side with SiO 2 capacitive isolation technology, supporting up to 1.5-kV RMS working voltage, 12.8-kV PK surge immunity with longer than 40 years isolation barrier life, as well as providing low part-to-part skew, and >150-V/ns common-mode transient immunity (CMTI).

The UCC21738-Q1 includes the state-of-art protection features, such as fast overcurrent and short circuit detection, shunt current sensing support, fault reporting, active Miller clamp, input and output side power supply UVLO to optimize SiC and IGBT switching behavior and robustness. The ASC feature can be utilized to force ON power switch during system failure events, further increasing the drivers’ versatility and simplifying the system design effort, size, and cost.

The UCC21738-Q1 is a galvanic isolated single channel gate driver designed for SiC MOSFETs and IGBTs up to 2121-V DC operating voltage with advanced protection features, best-in-class dynamic performance and robustness. The device has up to ±10-A peak source and sink currents.

The input side is isolated from the output side with SiO 2 capacitive isolation technology, supporting up to 1.5-kV RMS working voltage, 12.8-kV PK surge immunity with longer than 40 years isolation barrier life, as well as providing low part-to-part skew, and >150-V/ns common-mode transient immunity (CMTI).

The UCC21738-Q1 includes the state-of-art protection features, such as fast overcurrent and short circuit detection, shunt current sensing support, fault reporting, active Miller clamp, input and output side power supply UVLO to optimize SiC and IGBT switching behavior and robustness. The ASC feature can be utilized to force ON power switch during system failure events, further increasing the drivers’ versatility and simplifying the system design effort, size, and cost.

Download View video with transcript Video
Request more information

Functional safety information such as failure modes, effects and diagnostic analysis (FMEDA), safety analysis reports and safety manuals are available. Request now

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet UCC21738-Q1 Automotive 10-A Source and Sink Reinforced Isolated Single Channel Gate Driver for SiC/IGBT with Active Protection and High-CMTI datasheet PDF | HTML 08 Sep 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC21732QDWEVM-025 — Driving and protection evaluation board for SiC and IGBT transistors and power modules

The UCC21732QDWEVM-025 is a compact, single channel isolated gate driver board providing drive, bias voltages, protection and diagnostic needed for SiC MOSFET and Si IGBT Power Modules housed in 150 x 62 x 17 mm and 106 x 62 x 30 mm packages. This TI EVM is based on 5.7-kVrms reinforced isolation (...)

User guide: PDF
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
SOIC (DW) 16 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos