TIDA-010260

4T5R space-grade integrated transceiver reference design

TIDA-010260

Design files

Overview

The 4T5R space-grade integrated transceiver reference design reference design incorporates a full RF sampling transceiver including a clocking solution and power solution. The design incoporates all -SEP flavor TI devices and space-qualified passives within a VITA-57 form factor.

Features
  • 4T5R RF sampling space-grade transciever
  • Programmable NCOs facilitate flexible RF bands
  • On-board clocking solution for high speed sampling clock
  • Flexible design supports up to 1GHz of BW
  • Configured for L,S,X-band operation
  • Low-noise space-grade power solution included
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUF71.PDF (2888 K)

Reference design overview and verified performance test data

TIDMCT4.PDF (1619 K)

Detailed schematic diagram for design layout and components

TIDMCT5.PDF (194 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMCT6.PDF (940 K)

Detailed overview of design layout for component placement

TIDMCT8.ZIP (40084 K)

Files used for 3D models or 2D drawings of IC components

TIDCGO3.ZIP (2241 K)

Design file that contains information on physical board layer of design PCB

TIDMCT7.ZIP (3143 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

TPS7H4003-SEPRadiation-tolerant, 3-V to 7-V, 18-A, synchronous step-down converter in space-enhanced plastic

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TPS7H4010-SEPRadiation-tolerant, 3.5-V to 32-V input, 6-A synchronous step-down converter in a plastic package

Data sheet: PDF | HTML
Clock jitter cleaners

LMK04832-SEPRadiation-tolerant, 30-krad, ultra-low-noise, 3.2-GHz 15-output JESD204C clock jitter cleaner

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS73801-SEPRadiation-tolerant, 2.2-V to 20-V input, 1-A adjustable LDO regulator in a plastic package

Data sheet: PDF | HTML
RF PLLs & synthesizers

LMX2694-SEPRadiation hardened 15-GHz wideband PLLatinum™ RF synthesizer

Data sheet: PDF | HTML
RF-sampling transceivers

AFE7950-SPRadiation-hardness-assured (RHA), 4-transmit, 6-receive RF-sampling transceiver up to 10.6 GHz

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Design guide 4T5R Space-Grade Integrated Transceiver Reference Design PDF | HTML Mar. 28, 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos