SLOS890C
October 2015 – December 2019
TLV1701-Q1
,
TLV1702-Q1
,
TLV1704-Q1
PRODUCTION DATA.
1
Features
2
Applications
3
Description
Device Images
TLV1702-Q1 as a Window Comparator
Stable Propagation Delay vs Temperature
4
Revision History
5
Device Comparison Table
6
Pin Configuration and Functions
Pin Functions
7
Specifications
7.1
Absolute Maximum Ratings
7.2
ESD Ratings
7.3
Recommended Operating Conditions
7.4
Thermal Information
7.5
Electrical Characteristics
7.6
Switching Characteristics
7.7
Typical Characteristics
8
Detailed Description
8.1
Overview
8.2
Functional Block Diagram
8.3
Feature Description
8.3.1
Comparator Inputs
8.4
Device Functional Modes
8.4.1
Setting Reference Voltage
9
Application and Implementation
9.1
Application Information
9.2
Typical Application
9.2.1
Design Requirements
9.2.2
Detailed Design Procedure
9.2.3
Application Curve
10
Power Supply Recommendations
11
Layout
11.1
Layout Guidelines
11.2
Layout Example
12
Device and Documentation Support
12.1
Documentation Support
12.1.1
Related Documentation
12.2
Related Links
12.3
Receiving Notification of Documentation Updates
12.4
Support Resources
12.5
Trademarks
12.6
Electrostatic Discharge Caution
12.7
Glossary
13
Mechanical, Packaging, and Orderable Information
Package Options
Mechanical Data (Package|Pins)
DCK|5
MPDS025I
DBV|5
MPDS018S
Thermal pad, mechanical data (Package|Pins)
Orderable Information
slos890c_oa
slos890c_pm
1
Features
Qualified for Automotive Applications
AEC Q100-Qualified With the Following Results
Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
Device HBM ESD Classification Level 2 (TLV1701-Q1)
Device HBM ESD Classification Level 1C (TLV1702-Q1,TLV1704-Q1)
Device CDM ESD Classification Level C6
Supply Range: 2.2 V to 36 V or ±1.1 V to ±18 V
Low Quiescent Current: 55 µA per Comparator
Input Common-Mode Range Includes Both Rails
Low Propagation Delay: 560 ns
Low Input Offset Voltage: 300 µV
Open Collector Outputs:
Up to 36 V Above Negative Supply Regardless of Supply Voltage
Industrial Temperature Range: –40°C to +125°C
Small Packages:
Single: SOT23-5 and SC-70-5
Dual: VSSOP-8
Quad: TSSOP-14