LP2904

ACTIVE

Dual, 32-V, 100-kHz, low Iq (21-µA/ch), 4-mV offset voltage op amp with -40°C to 85°C operation

Product details

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 32 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 3 Rail-to-rail In to V- GBW (typ) (MHz) 0.1 Slew rate (typ) (V/µs) 0.05 Vos (offset voltage at 25°C) (max) (mV) 4 Iq per channel (typ) (mA) 0.02125 Vn at 1 kHz (typ) (nV√Hz) 80 Rating Catalog Operating temperature range (°C) -40 to 85 Offset drift (typ) (µV/°C) 10 Input bias current (max) (pA) 20000 CMRR (typ) (dB) 90 Iout (typ) (A) 0.004 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) -1.5 Output swing headroom (to negative supply) (typ) (V) 0.7 Output swing headroom (to positive supply) (typ) (V) -1.4
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 32 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 3 Rail-to-rail In to V- GBW (typ) (MHz) 0.1 Slew rate (typ) (V/µs) 0.05 Vos (offset voltage at 25°C) (max) (mV) 4 Iq per channel (typ) (mA) 0.02125 Vn at 1 kHz (typ) (nV√Hz) 80 Rating Catalog Operating temperature range (°C) -40 to 85 Offset drift (typ) (µV/°C) 10 Input bias current (max) (pA) 20000 CMRR (typ) (dB) 90 Iout (typ) (A) 0.004 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) -1.5 Output swing headroom (to negative supply) (typ) (V) 0.7 Output swing headroom (to positive supply) (typ) (V) -1.4
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Low Supply Current: 54 µA (Typical)
  • Low Offset Voltage: 2 mV (Typical)
  • Low Input Bias Current: 2 nA (Typical)
  • Input Common-Mode to GND
  • Wide Supply Voltage: 3 V < VCC < 32 V
  • Pin Compatible With LM358 and LM2904
  • Low Supply Current: 54 µA (Typical)
  • Low Offset Voltage: 2 mV (Typical)
  • Low Input Bias Current: 2 nA (Typical)
  • Input Common-Mode to GND
  • Wide Supply Voltage: 3 V < VCC < 32 V
  • Pin Compatible With LM358 and LM2904

The LP358 and LP2904 devices are dual low-power operational amplifiers especially suited for battery-operated applications. Good input specifications and wide supply-voltage range still are achieved despite the ultra-low supply current. Single-supply operation is achieved with an input common-mode range that includes GND.

The LP358 and LP2904 devices are ideal in applications where wide supply voltages and low power are more important than speed and bandwidth. These applications include portable instrumentation, LCD displays, consumer electronics (MP3 players, toys, and so forth), and power supplies.

The LP358 and LP2904 devices are dual low-power operational amplifiers especially suited for battery-operated applications. Good input specifications and wide supply-voltage range still are achieved despite the ultra-low supply current. Single-supply operation is achieved with an input common-mode range that includes GND.

The LP358 and LP2904 devices are ideal in applications where wide supply voltages and low power are more important than speed and bandwidth. These applications include portable instrumentation, LCD displays, consumer electronics (MP3 players, toys, and so forth), and power supplies.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
LM2904B ACTIVE Dual, 36-V, 1.2-MHz operational amplifier with -40°C to 125°C operation Wider supply range (3 V to 36 V), higher GBW (1.2 MHz), faster slew rate (0.5 V/us), lower offset voltage (3 mV), lower noise (40 nV/√Hz), higher output current (30 mA), wider temp range (-40 to 125)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LP358, LP2904 ULTRA-LOW-POWER DUAL OPERATIONAL AMPLIFIERS datasheet (Rev. A) 26 May 2017
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos