A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
OPA2992 ACTIVE Dual, 40V, 10.6MHz, rail-to-rail input and output low-offset-voltage low-noise op amp Wider supply range (2.7 V to 40 V), faster slew rate (32 V/us), lower offset voltage (1 mV), lower power (2.4 mA), wider temp range (-40 to 125)
TLV9362 ACTIVE Dual, 40-V, 10.6-MHz rail-to-rail output operational amplifier Wider temperature range (-40°C to 125°C), higher slew rate (25 V/us), wider voltage range (4.5 V to 40 V), lower power (2.6 mA), and improved offset voltage

Product details

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 32 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4 Rail-to-rail No GBW (typ) (MHz) 12 Slew rate (typ) (V/µs) 5 Vos (offset voltage at 25°C) (max) (mV) 1.5 Iq per channel (typ) (mA) 3 Vn at 1 kHz (typ) (nV√Hz) 7 Rating Catalog Operating temperature range (°C) -40 to 85 Offset drift (typ) (µV/°C) 1.8 Input bias current (max) (pA) 500000 CMRR (typ) (dB) 90 Iout (typ) (A) 0.1 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) 1.5 Input common mode headroom (to positive supply) (typ) (V) -1.5 Output swing headroom (to negative supply) (typ) (V) 1.5 Output swing headroom (to positive supply) (typ) (V) -1.5
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 32 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4 Rail-to-rail No GBW (typ) (MHz) 12 Slew rate (typ) (V/µs) 5 Vos (offset voltage at 25°C) (max) (mV) 1.5 Iq per channel (typ) (mA) 3 Vn at 1 kHz (typ) (nV√Hz) 7 Rating Catalog Operating temperature range (°C) -40 to 85 Offset drift (typ) (µV/°C) 1.8 Input bias current (max) (pA) 500000 CMRR (typ) (dB) 90 Iout (typ) (A) 0.1 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) 1.5 Input common mode headroom (to positive supply) (typ) (V) -1.5 Output swing headroom (to negative supply) (typ) (V) 1.5 Output swing headroom (to positive supply) (typ) (V) -1.5
PDIP (P) 8 92.5083 mm² 9.81 x 9.43 SOIC (D) 8 29.4 mm² 4.9 x 6 TSSOP (PW) 8 19.2 mm² 3 x 6.4
  • Operating Voltage. . .±2 V to ±18 V
  • Low Offset Voltage. . .1 mV Max at 25°C, TL5580A
  • Wide GBW. . .12 MHz Typ
  • Slew Rate. . 5 V/µs Typ
  • Low THD. . 0.0005% Typ
  • Low-Noise Voltage. . .7 nV/Hz at 1 kHz Typ
  • APPLICATIONS
    • Audio
    • Test Equipment
    • Industrial Process Controls
    • Data-Acquisition Systems
    • Active Filters
    • Power-Supply Regulation

  • Operating Voltage. . .±2 V to ±18 V
  • Low Offset Voltage. . .1 mV Max at 25°C, TL5580A
  • Wide GBW. . .12 MHz Typ
  • Slew Rate. . 5 V/µs Typ
  • Low THD. . 0.0005% Typ
  • Low-Noise Voltage. . .7 nV/Hz at 1 kHz Typ
  • APPLICATIONS
    • Audio
    • Test Equipment
    • Industrial Process Controls
    • Data-Acquisition Systems
    • Active Filters
    • Power-Supply Regulation

The TL5580 is a dual bipolar operational amplifier that combines both high dc and ac performance with its low offset voltage, high-gain bandwidth, low harmonic distortion, and low-noise characteristics. In addition, its output is capable of driving 600- loads. All these characteristics make the device ideally suited for use in audio, active filtering, and industrial measurement applications.

The TL5580 is a dual bipolar operational amplifier that combines both high dc and ac performance with its low offset voltage, high-gain bandwidth, low harmonic distortion, and low-noise characteristics. In addition, its output is capable of driving 600- loads. All these characteristics make the device ideally suited for use in audio, active filtering, and industrial measurement applications.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TL5580, TL5580A datasheet (Rev. A) 15 Jul 2005
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos