A newer version of this product is available

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TLV9152-Q1 ACTIVE Automotive, dual, 16-V 4.5-MHz low-power operational amplifier Wider supply range (2.7 V to 16 V), faster slew rate (21 V/us), lower offset voltage (0.895 mV), lower power (0.56 mA)

Product details

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 GBW (typ) (MHz) 12 Slew rate (typ) (V/µs) 5 Rail-to-rail Out Vos (offset voltage at 25°C) (max) (mV) 4 Iq per channel (typ) (mA) 2 Vn at 1 kHz (typ) (nV√Hz) 4 THD + N at 1 kHz (typ) (%) 0.003 Rating Automotive Operating temperature range (°C) -40 to 125 Iout (typ) (A) 0.08 Architecture Bipolar CMRR (typ) (dB) 85 Input bias current (max) (pA) 750000
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 GBW (typ) (MHz) 12 Slew rate (typ) (V/µs) 5 Rail-to-rail Out Vos (offset voltage at 25°C) (max) (mV) 4 Iq per channel (typ) (mA) 2 Vn at 1 kHz (typ) (nV√Hz) 4 THD + N at 1 kHz (typ) (%) 0.003 Rating Automotive Operating temperature range (°C) -40 to 125 Iout (typ) (A) 0.08 Architecture Bipolar CMRR (typ) (dB) 85 Input bias current (max) (pA) 750000
SOIC (D) 8 29.4 mm² 4.9 x 6 TSSOP (PW) 8 19.2 mm² 3 x 6.4
  • Qualified for Automotive Applications
  • Rail-to-Rail Output Voltage Swing:
    ±2.4 V at VCC = ±2.5 V
  • Very Low Noise Level: 4 nV/√Hz
  • Ultra-Low Distortion: 0.003%
  • High Dynamic Features: 12 MHz, 5 V/µs
  • Operating Range: 2.7 V to 12 V
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model (A114-B)
    • 200-V Machine Model (A115-A)
    • 1500-V Charged-Device Model (C101)
  • Qualified for Automotive Applications
  • Rail-to-Rail Output Voltage Swing:
    ±2.4 V at VCC = ±2.5 V
  • Very Low Noise Level: 4 nV/√Hz
  • Ultra-Low Distortion: 0.003%
  • High Dynamic Features: 12 MHz, 5 V/µs
  • Operating Range: 2.7 V to 12 V
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model (A114-B)
    • 200-V Machine Model (A115-A)
    • 1500-V Charged-Device Model (C101)

The TL97x family of operational amplifiers operates at voltages as low as ±1.35 V and features output rail-to-rail signal swing. The TL97x boast characteristics that make them particularly well suited for portable and battery-supplied equipment. Very low noise and low distortion characteristics make them ideal for audio preamplification.

The TL97x family of operational amplifiers operates at voltages as low as ±1.35 V and features output rail-to-rail signal swing. The TL97x boast characteristics that make them particularly well suited for portable and battery-supplied equipment. Very low noise and low distortion characteristics make them ideal for audio preamplification.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet Rail-to-Rail Output, Very Low-Noise Operational Amplifier datasheet (Rev. A) 12 Oct 2012
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

User guide: PDF
Not available on TI.com
Evaluation board

DUAL-DIYAMP-EVM — Dual-channel universal do-it-yourself (DIY) amplifier circuit evaluation module

The DUAL-DIYAMP-EVM is an evaluation module (EVM) family that provides engineers and do it yourselfers (DIYers) with real-world amplifier circuits, enabling quick evaluation of design concepts and verify simulations. It is designed specifically for dual package op amps in the (...)

User guide: PDF
Not available on TI.com
Simulation model

TL972 PSpice Model

SLOM243.ZIP (62 KB) - PSpice Model
Simulation model

TL972 TINA-TI Reference Design

SLOM244.TSC (106 KB) - TINA-TI Reference Design
Simulation model

TL972 TINA-TI Spice Model

SLOM245.ZIP (8 KB) - TINA-TI Spice Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
TSSOP (PW) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos