TLV2172-Q1

ACTIVE

2-Channel, 10-MHz, high slew rate, automotive grade op amp for cost-optimized systems

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
OPA2992-Q1 ACTIVE Automotive, dual, 40-V, 10-MHz rail-to-rail input and output low-noise operational amplifier Rail-to-rail I/O, wider supply range (2.7 V to 40 V), higher GBW (10.6 MHz), faster slew rate (32 V/us), lower offset voltage (1 mV), lower noise (7 nV/√Hz)

Product details

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.5 Rail-to-rail In to V-, Out GBW (typ) (MHz) 10 Slew rate (typ) (V/µs) 10 Vos (offset voltage at 25°C) (max) (mV) 1.7 Iq per channel (typ) (mA) 1.6 Vn at 1 kHz (typ) (nV√Hz) 9 Rating Automotive Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 1 Features Cost Optimized, EMI Hardened CMRR (typ) (dB) 116 Iout (typ) (A) 0.075 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) -2 Output swing headroom (to negative supply) (typ) (V) 0.01 Output swing headroom (to positive supply) (typ) (V) -0.01
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.5 Rail-to-rail In to V-, Out GBW (typ) (MHz) 10 Slew rate (typ) (V/µs) 10 Vos (offset voltage at 25°C) (max) (mV) 1.7 Iq per channel (typ) (mA) 1.6 Vn at 1 kHz (typ) (nV√Hz) 9 Rating Automotive Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 1 Features Cost Optimized, EMI Hardened CMRR (typ) (dB) 116 Iout (typ) (A) 0.075 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) -2 Output swing headroom (to negative supply) (typ) (V) 0.01 Output swing headroom (to positive supply) (typ) (V) -0.01
VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 3A
    • Device CDM ESD Classification Level C6
  • Supply Range: 4.5 V to 36 V, ±2.25 V to ±18 V
  • Low Noise: 9 nV/√Hz
  • Low Offset Drift: ±1 µV/°C (Typical)
  • EMI-Hardened
  • Input Range Includes Negative Supply
  • Rail-to-Rail Output
  • Gain Bandwidth: 10 MHz
  • Slew Rate: 10 V/µs
  • Low Quiescent Current: 1.6 mA per Amplifier
  • High Common-Mode Rejection: 116 dB (Typical)
  • Low Input Bias Current: 10 pA
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 3A
    • Device CDM ESD Classification Level C6
  • Supply Range: 4.5 V to 36 V, ±2.25 V to ±18 V
  • Low Noise: 9 nV/√Hz
  • Low Offset Drift: ±1 µV/°C (Typical)
  • EMI-Hardened
  • Input Range Includes Negative Supply
  • Rail-to-Rail Output
  • Gain Bandwidth: 10 MHz
  • Slew Rate: 10 V/µs
  • Low Quiescent Current: 1.6 mA per Amplifier
  • High Common-Mode Rejection: 116 dB (Typical)
  • Low Input Bias Current: 10 pA

The TLV2172-Q1 operational amplifier features a THD+N of 0.0002% at 1 kHz with the ability to operate on supplies ranging from 4.5 V (±2.25 V) to 36 V (±18 V). These features, along with low noise and very high PSRR, enable the TLV2172-Q1 to amplify microvolt-level signals in applications such as HEV and EV automobiles and power trains, medical instrumentation, and more. The TLV2172-Q1 device offers good offset and drift, a high bandwidth of 10 MHz, and a slew rate of 10 V/µs with only 2.3 mA of quiescent current over temperature (maximum.)

Unlike most op amps that are specified at only one supply voltage, the TLV2172-Q1 device is specified from 4.5 V to 36 V. Input signals beyond the supply rails do not cause phase reversal. The TLV2172-Q1 device is stable with capacitive loads up to 300 pF. The input can operate 100 mV below the negative rail and within 2 V of the positive rail for normal operation. Note that the device can operate with a full rail-to-rail input 100 mV beyond the positive rail, but with reduced performance within 2 V of the positive rail.

The TLV2172-Q1 op amp is specified from –40°C to +125°C.

The TLV2172-Q1 operational amplifier features a THD+N of 0.0002% at 1 kHz with the ability to operate on supplies ranging from 4.5 V (±2.25 V) to 36 V (±18 V). These features, along with low noise and very high PSRR, enable the TLV2172-Q1 to amplify microvolt-level signals in applications such as HEV and EV automobiles and power trains, medical instrumentation, and more. The TLV2172-Q1 device offers good offset and drift, a high bandwidth of 10 MHz, and a slew rate of 10 V/µs with only 2.3 mA of quiescent current over temperature (maximum.)

Unlike most op amps that are specified at only one supply voltage, the TLV2172-Q1 device is specified from 4.5 V to 36 V. Input signals beyond the supply rails do not cause phase reversal. The TLV2172-Q1 device is stable with capacitive loads up to 300 pF. The input can operate 100 mV below the negative rail and within 2 V of the positive rail for normal operation. Note that the device can operate with a full rail-to-rail input 100 mV beyond the positive rail, but with reduced performance within 2 V of the positive rail.

The TLV2172-Q1 op amp is specified from –40°C to +125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TLV2172-Q1 36-V, Single-Supply, Low-Power Operational Amplifier for Cost-Sensitive Systems datasheet PDF | HTML 19 Dec 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

User guide: PDF
Not available on TI.com
Evaluation board

DUAL-DIYAMP-EVM — Dual-channel universal do-it-yourself (DIY) amplifier circuit evaluation module

The DUAL-DIYAMP-EVM is an evaluation module (EVM) family that provides engineers and do it yourselfers (DIYers) with real-world amplifier circuits, enabling quick evaluation of design concepts and verify simulations. It is designed specifically for dual package op amps in the (...)

User guide: PDF
Not available on TI.com
Simulation model

TLVX172 PSpice Model (Rev. C)

SBOMA92C.ZIP (22 KB) - PSpice Model
Simulation model

TLVX172 TINA-TI Spice Model (Rev. A)

SBOMA93A.ZIP (8 KB) - TINA-TI Spice Model
Simulation model

TLVx172 TINA-TI Reference Design (Rev. A)

SBOMA94A.TSC (338 KB) - TINA-TI Reference Design
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Design tool

CIRCUIT060013 — Inverting amplifier with T-network feedback circuit

This design inverts the input signal, VIN, and applies a signal gain of 1000 V/V or 60 dB. The inverting amplifier with T-feedback network can be used to obtain a high gain without a small value for R4 or very large values for the feedback resistors.
Design tool

CIRCUIT060015 — Adjustable reference voltage circuit

This circuit combines an inverting and non-inverting amplifier to make a reference voltage adjustable from the negative of the input voltage up to the input voltage. Gain can be added to increase the maximum negative reference level.
Design tool

CIRCUIT060074 — High-side current sensing with comparator circuit

This high-side, current sensing solution uses one comparator with a rail-to-rail input common mode range to create an over-current alert (OC-Alert) signal at the comparator output (COMP OUT) if the load current rises above 1 A. The OC-Alert signal in this implementation is active low. So when the (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
VSSOP (DGK) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos