Home Power management Voltage references Shunt voltage references

TLV431A

ACTIVE

1% accuracy, low-voltage, adjustable precision shunt regulator

Product details

VO (V) 1.24 Initial accuracy (max) (%) 1 VO adj (min) (V) 1.24 VO adj (max) (V) 6 Iz for regulation (min) (µA) 55 Reference voltage (V) adjustable Rating Catalog Temp coeff (max) (ppm/°C) 138 Operating temperature range (°C) -40 to 125 Iout/Iz (max) (mA) 15
VO (V) 1.24 Initial accuracy (max) (%) 1 VO adj (min) (V) 1.24 VO adj (max) (V) 6 Iz for regulation (min) (µA) 55 Reference voltage (V) adjustable Rating Catalog Temp coeff (max) (ppm/°C) 138 Operating temperature range (°C) -40 to 125 Iout/Iz (max) (mA) 15
SOIC (D) 8 29.4 mm² 4.9 x 6 SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8 SOT-23 (DBZ) 3 6.9204 mm² 2.92 x 2.37 SOT-89 (PK) 3 18.4275 mm² 4.5 x 4.095 TO-92 (LP) 3 19.136 mm² 5.2 x 3.68
  • Low-voltage operation, VREF = 1.24V
  • Adjustable output voltage, VO = VREF to 6V
  • Reference voltage tolerances at 25°C
    • 0.5% for TLV431B
    • 1% for TLV431A
    • 1.5% for TLV431
  • Typical temperature drift
    • 4mV (0°C to 70°C)
    • 6mV (–40°C to 85°C)
    • 11mV (–40°C to 125°C)
  • Low operational cathode current, 80µA typical
  • 0.25Ω typical output impedance
  • Ultra-small SC-70 package offers 40% smaller footprint than SOT-23-3
  • See TLVH431 and TLVH432 for:
    • Wider VKA (1.24V to 18 V) and IK (80mA)
    • Additional SOT-89 package
    • Multiple pinouts for SOT-23-3 and SOT-89 packages
  • On products compliant to MIL-PRF-38535, all parameters are tested unless otherwise noted. on all other products, production processing does not necessarily include testing of all parameters.
  • Low-voltage operation, VREF = 1.24V
  • Adjustable output voltage, VO = VREF to 6V
  • Reference voltage tolerances at 25°C
    • 0.5% for TLV431B
    • 1% for TLV431A
    • 1.5% for TLV431
  • Typical temperature drift
    • 4mV (0°C to 70°C)
    • 6mV (–40°C to 85°C)
    • 11mV (–40°C to 125°C)
  • Low operational cathode current, 80µA typical
  • 0.25Ω typical output impedance
  • Ultra-small SC-70 package offers 40% smaller footprint than SOT-23-3
  • See TLVH431 and TLVH432 for:
    • Wider VKA (1.24V to 18 V) and IK (80mA)
    • Additional SOT-89 package
    • Multiple pinouts for SOT-23-3 and SOT-89 packages
  • On products compliant to MIL-PRF-38535, all parameters are tested unless otherwise noted. on all other products, production processing does not necessarily include testing of all parameters.

The TLV431 device is a low-voltage 3-terminal adjustable voltage reference with specified thermal stability over applicable industrial and commercial temperature ranges. Output voltage can be set to any value between VREF (1.24V) and 6V with two external resistors (see the Parameter Measurement Information section). These devices operate from a lower voltage (1.24V) than the widely used TL431 and TL1431 shunt-regulator references.

When used with an optocoupler, the TLV431 device is an ideal voltage reference in isolated feedback circuits for 3V to 3.3V switching-mode power supplies. These devices have a typical output impedance of 0.25Ω. Active output circuitry provides a very sharp turnon characteristic, making them excellent replacements for low-voltage Zener diodes in many applications, including on-board regulation and adjustable power supplies.

The TLV431 device is a low-voltage 3-terminal adjustable voltage reference with specified thermal stability over applicable industrial and commercial temperature ranges. Output voltage can be set to any value between VREF (1.24V) and 6V with two external resistors (see the Parameter Measurement Information section). These devices operate from a lower voltage (1.24V) than the widely used TL431 and TL1431 shunt-regulator references.

When used with an optocoupler, the TLV431 device is an ideal voltage reference in isolated feedback circuits for 3V to 3.3V switching-mode power supplies. These devices have a typical output impedance of 0.25Ω. Active output circuitry provides a very sharp turnon characteristic, making them excellent replacements for low-voltage Zener diodes in many applications, including on-board regulation and adjustable power supplies.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TLV431x Low-Voltage Adjustable Precision Shunt Regulator datasheet (Rev. Z) PDF | HTML 12 Jun 2024
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 28 Jun 2019
Application note Supplying TPS61200 With a Single Solar Cell (Rev. B) 06 Sep 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

MMWAVEPOEEVM — mmWave sensor Power over Ethernet (PoE) evaluation module

MMWAVEPOEEVM enables Power over Ethernet (PoE) for the TI mmWave sensors carrier card platform (MMWAVEICBOOST and compatible HW moduels sold separately). MMWAVEPOEEVM simplifies deployment for development, test, and production by providing power and data transmission over a single ethernet cable, (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

TMDSCSK388 — DM38x Camera Starter Kit (CSK)

The DM38x Camera Starter Kit (CSK) enables developers to begin designing wireless or wired connected digital video applications, such as security cameras, car DVRs, endoscopes, action-wearable cameras, drones, video doorbells, baby monitors, and other connected video products.

The DM38x (...)

User guide: PDF
Not available on TI.com
Evaluation board

TMDXEVM368 — TMS320DM36x Evaluation Module

The TMS320DM36x Digital Video Evaluation Module (DVEVM) enables developers to start immediate evaluation of TI’s Digital Media (DMx) processors and begin building digital video applications such as IP security cameras, action cameras, drones, wearables, digital signage, video doorbells, and (...)

User guide: PDF
Not available on TI.com
Simulation model

TLV431 Family TINA-TI AC Reference Design

SLVM090.TSC (80 KB) - TINA-TI Reference Design
Simulation model

TLV431 Family TINA-TI Transient Reference Design

SLVM089.TSC (45 KB) - TINA-TI Reference Design
Simulation model

TLV431 Family TINA-TI Transient and AC Spice Model

SLVM088.ZIP (3 KB) - TINA-TI Spice Model
Simulation model

TLV431 Family Unencrypted PSpice Transient and AC Model (Rev. A)

SLIM005A.ZIP (161 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)

Many TI reference designs include the TLV431A

Use our reference design selection tool to review and identify designs that best match your application and parameters.

Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
SOT-23 (DBV) 5 Ultra Librarian
SOT-23 (DBZ) 3 Ultra Librarian
SOT-89 (PK) 3 Ultra Librarian
TO-92 (LP) 3 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos