TLV713P-Q1

ACTIVE

Automotive 150-mA, low-dropout voltage regulator with enable

Product details

Output options Fixed Output Iout (max) (A) 0.15 Vin (max) (V) 5.5 Vin (min) (V) 1.4 Vout (max) (V) 3.3 Vout (min) (V) 1 Fixed output options (V) 1, 1.2, 1.8, 2.5, 3.3 Noise (µVrms) 73 Iq (typ) (mA) 0.05 Thermal resistance θJA (°C/W) 249 Rating Automotive Load capacitance (min) (µF) 0 Regulated outputs (#) 1 Features Enable, Foldback Overcurrent protection Accuracy (%) 1.5 PSRR at 100 KHz (dB) 17 Dropout voltage (Vdo) (typ) (mV) 230 Operating temperature range (°C) -40 to 125
Output options Fixed Output Iout (max) (A) 0.15 Vin (max) (V) 5.5 Vin (min) (V) 1.4 Vout (max) (V) 3.3 Vout (min) (V) 1 Fixed output options (V) 1, 1.2, 1.8, 2.5, 3.3 Noise (µVrms) 73 Iq (typ) (mA) 0.05 Thermal resistance θJA (°C/W) 249 Rating Automotive Load capacitance (min) (µF) 0 Regulated outputs (#) 1 Features Enable, Foldback Overcurrent protection Accuracy (%) 1.5 PSRR at 100 KHz (dB) 17 Dropout voltage (Vdo) (typ) (mV) 230 Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • AEC-Q100 Qualified with the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C4B
  • Input Voltage Range: 1.4 V to 5.5 V
  • Stable Operation With or Without Capacitors
  • Foldback Overcurrent Protection
  • Package: 5-Pin SOT-23
  • Very Low Dropout: 230 mV at 150 mA
  • Accuracy: 1%
  • Low IQ: 50 µA
  • Available in Fixed-Output Voltages:
    • 1 V to 3.3 V
  • High PSRR: 65 dB at 1 kHz
  • Active Output Discharge
  • AEC-Q100 Qualified with the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C4B
  • Input Voltage Range: 1.4 V to 5.5 V
  • Stable Operation With or Without Capacitors
  • Foldback Overcurrent Protection
  • Package: 5-Pin SOT-23
  • Very Low Dropout: 230 mV at 150 mA
  • Accuracy: 1%
  • Low IQ: 50 µA
  • Available in Fixed-Output Voltages:
    • 1 V to 3.3 V
  • High PSRR: 65 dB at 1 kHz
  • Active Output Discharge

The TLV713P-Q1 series of low-dropout (LDO) linear regulators are low quiescent current LDOs with excellent line and load transient performance and are designed for power-sensitive applications. These devices provide a typical accuracy of 1%.

The TLV713P-Q1 series of devices is designed to be stable without an output capacitor. The removal of the output capacitor allows for a very small solution size. However, the TLV713P-Q1 series is also stable with any output capacitor if an output capacitor is used.

The TLV713P-Q1 also provides inrush current control during device power-up and enabling. The TLV713P-Q1 limits the input current to the defined current limit to avoid large currents from flowing from the input power source. This functionality is especially important in battery-operated devices.

The TLV713P-Q1 series is available in a standard DBV package and provides an active pulldown circuit to quickly discharge output loads. The TLV713P-Q1 is suited for automotive applications because the device is qualified for AEC-Q100 grade 1.

The TLV713P-Q1 series of low-dropout (LDO) linear regulators are low quiescent current LDOs with excellent line and load transient performance and are designed for power-sensitive applications. These devices provide a typical accuracy of 1%.

The TLV713P-Q1 series of devices is designed to be stable without an output capacitor. The removal of the output capacitor allows for a very small solution size. However, the TLV713P-Q1 series is also stable with any output capacitor if an output capacitor is used.

The TLV713P-Q1 also provides inrush current control during device power-up and enabling. The TLV713P-Q1 limits the input current to the defined current limit to avoid large currents from flowing from the input power source. This functionality is especially important in battery-operated devices.

The TLV713P-Q1 series is available in a standard DBV package and provides an active pulldown circuit to quickly discharge output loads. The TLV713P-Q1 is suited for automotive applications because the device is qualified for AEC-Q100 grade 1.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TLV733P-Q1 ACTIVE Automotive 300-mA, low-IQ, low-dropout voltage regulator with enable Output current capability up to 300mA.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TLV713P-Q1 Capacitor-Free, 150-mA, Low-Dropout Regulator With Foldback Current Limit for Portable Devices datasheet PDF | HTML 29 May 2015
EVM User's guide TLV713xxEVM-171 Evaluation Module User's Guide 17 Aug 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TLV71310 PSpice Transient Model (Rev. A)

SBVM352A.ZIP (21 KB) - PSpice Model
Simulation model

TLV71312 PSpice Transient Model (Rev. A)

SBVM225A.ZIP (21 KB) - PSpice Model
Simulation model

TLV71318 PSpice Transient Model (Rev. A)

SBVM227A.ZIP (21 KB) - PSpice Model
Simulation model

TLV71325 PSpice Transient Model (Rev. A)

SBVM228A.ZIP (21 KB) - PSpice Model
Simulation model

TLV71333 PSpice Transient Model (Rev. A)

SBVM231A.ZIP (21 KB) - PSpice Model

Many TI reference designs include the TLV713P-Q1

Use our reference design selection tool to review and identify designs that best match your application and parameters.

Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos