TPS54478

ACTIVE

2.95V to 6V Input, 4A Synchronous Step-Down SWIFT™ Converter with Hiccup Current Limit

Product details

Rating Catalog Operating temperature range (°C) -40 to 150 Topology Buck Type Converter Iout (max) (A) 4 Vin (min) (V) 2.95 Vin (max) (V) 6 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2000 Features Enable, Frequency synchronization, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Synchronous Rectification, Tracking, UVLO adjustable Control mode current mode Vout (min) (V) 0.6 Vout (max) (V) 4.5 Iq (typ) (µA) 525 Duty cycle (max) (%) 98
Rating Catalog Operating temperature range (°C) -40 to 150 Topology Buck Type Converter Iout (max) (A) 4 Vin (min) (V) 2.95 Vin (max) (V) 6 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2000 Features Enable, Frequency synchronization, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Synchronous Rectification, Tracking, UVLO adjustable Control mode current mode Vout (min) (V) 0.6 Vout (max) (V) 4.5 Iq (typ) (µA) 525 Duty cycle (max) (%) 98
WQFN (RTE) 16 9 mm² 3 x 3
  • Two 30-mΩ (typical) MOSFETs for High Efficiency at 4-A Loads
  • 200-kHz to 2-MHz Switching Frequency
  • 0.6-V ± 1% Voltage Reference Over Temperature (–40°C to +150°C)
  • Start-up With Prebiased Voltage
  • Synchronizes to External Clock
  • Adjustable Slow Start / Sequencing
  • UV and OV Power-Good Output
  • Cycle by Cycle Current Limit and Hiccup Current Protection
  • Thermally Enhanced 3-mm × 3-mm 16-Pin WQFN (RTE)
  • Pin Compatible to TPS54418
  • Create a Custom Design Using the TPS54478 With the WEBENCH® Power Designer
  • Two 30-mΩ (typical) MOSFETs for High Efficiency at 4-A Loads
  • 200-kHz to 2-MHz Switching Frequency
  • 0.6-V ± 1% Voltage Reference Over Temperature (–40°C to +150°C)
  • Start-up With Prebiased Voltage
  • Synchronizes to External Clock
  • Adjustable Slow Start / Sequencing
  • UV and OV Power-Good Output
  • Cycle by Cycle Current Limit and Hiccup Current Protection
  • Thermally Enhanced 3-mm × 3-mm 16-Pin WQFN (RTE)
  • Pin Compatible to TPS54418
  • Create a Custom Design Using the TPS54478 With the WEBENCH® Power Designer

The TPS54478 device is a full featured 6-V, 4-A, synchronous step down current mode converter with two integrated MOSFETs.

The TPS54478 enables small designs by integrating the MOSFETs, implementing current mode control to reduce external component count, reducing inductor size by enabling up to 2-MHz switching frequency, and minimizing the IC footprint with a small 3-mm × 3-mm thermally enhanced WQFN package.

The TPS54478 provides accurate regulation for a variety of loads with an accurate ±1% voltage reference (VREF) over temperature. Efficiency is maximized through the integrated 30-mΩ MOSFETs and 525-µA typical supply current. Using the enable pin, shutdown supply current is reduced to 2.5 µA by entering a shutdown mode.

Undervoltage lockout is internally set at 2.6 V, but can be increased by programming the threshold with a resistor network on the enable pin. The output voltage start-up ramp is controlled by the soft-start pin. An open-drain power-good signal indicates the output is within 93% to 107% of its nominal voltage.

Cycle-by-cycle current limit, hiccup overcurrent protection, and thermal shutdown protect the device during an overcurrent condition.

For more SWIFT™ documentation, see the TI website at www.ti.com/swift.

The TPS54478 device is a full featured 6-V, 4-A, synchronous step down current mode converter with two integrated MOSFETs.

The TPS54478 enables small designs by integrating the MOSFETs, implementing current mode control to reduce external component count, reducing inductor size by enabling up to 2-MHz switching frequency, and minimizing the IC footprint with a small 3-mm × 3-mm thermally enhanced WQFN package.

The TPS54478 provides accurate regulation for a variety of loads with an accurate ±1% voltage reference (VREF) over temperature. Efficiency is maximized through the integrated 30-mΩ MOSFETs and 525-µA typical supply current. Using the enable pin, shutdown supply current is reduced to 2.5 µA by entering a shutdown mode.

Undervoltage lockout is internally set at 2.6 V, but can be increased by programming the threshold with a resistor network on the enable pin. The output voltage start-up ramp is controlled by the soft-start pin. An open-drain power-good signal indicates the output is within 93% to 107% of its nominal voltage.

Cycle-by-cycle current limit, hiccup overcurrent protection, and thermal shutdown protect the device during an overcurrent condition.

For more SWIFT™ documentation, see the TI website at www.ti.com/swift.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 12
Type Title Date
* Data sheet TPS54478 2.95-V to 6-V Input, 4-A Synchrns Step-Down SWIFT™ Cnvrtr w/ Hiccup datasheet (Rev. B) 18 Apr 2018
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
Application note Semiconductor and IC Package Thermal Metrics (Rev. D) PDF | HTML 25 Mar 2024
Analog Design Journal Control-Mode Quick Reference Guide (Rev. B) PDF | HTML 29 Aug 2023
Selection guide Buck Converter Quick Reference Guide (Rev. B) 08 Apr 2021
Application note Calculating Efficiency (Rev. A) 06 Mar 2020
Application note Minimizing Output Ripple During Startup (Rev. A) 20 May 2019
Selection guide SWIFT DC/DC Converters Selector Guide (Rev. G) 06 Feb 2019
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note Minimizing Output Ripple During Startup 22 Jun 2017
User guide TPS54478EVM-037 4-A, SWIFT Regulator Evaluation Module 15 Jun 2011
Application note Understanding Thermal Dissipation and Design of a Heatsink 04 May 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS54478EVM-037 — Evaluation Module for TPS54478 Synchronous Step-Down Converter with Pre-bias Start-Up

The TPS54478EVM-037 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS54478 Synchronous Step-Down Switcher. The EVM operates from a 3V to 6V supply and provides a 1.8V output at 4A.
User guide: PDF
Not available on TI.com
Simulation model

TPS54478 TINA-TI Average Reference Design

SLVM762.TSC (237 KB) - TINA-TI Reference Design
Simulation model

TPS54478 TINA-TI Average Spice Model

SLVM761.ZIP (7 KB) - TINA-TI Spice Model
Simulation model

TPS54478 Unencrypted PSpice Average Model Package (Rev. A)

SLVM279A.ZIP (67 KB) - PSpice Model
Simulation model

TPS54478 Unencrypted PSpice Transient Model Package (Rev. A)

SLVMAE8A.ZIP (110 KB) - PSpice Model
Package Pins Download
WQFN (RTE) 16 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos