NEW

SN54SC3T97-SEP

ACTIVE

Radiation-tolerant, three-channel configurable multiple-function gate

SN54SC3T97-SEP

ACTIVE

Product details

Technology family SCxT Number of channels 3 Vout (min) (V) 1.2 Vout (max) (V) 5.5 Features Balanced outputs, Over-voltage tolerant inputs, Voltage translation Input type Schmitt-Trigger Output type Push-Pull Operating temperature range (°C) -55 to 125
Technology family SCxT Number of channels 3 Vout (min) (V) 1.2 Vout (max) (V) 5.5 Features Balanced outputs, Over-voltage tolerant inputs, Voltage translation Input type Schmitt-Trigger Output type Push-Pull Operating temperature range (°C) -55 to 125
TSSOP (PW) 14 32 mm² 5 x 6.4
  • Vendor item drawing available, VID V62/23633-01XE
  • Total ionizing dose characterized at 30 krad (Si)
    • Total ionizing dose radiation lot acceptance testing (TID RLAT) for every wafer lot to 30 krad (Si)
  • Single-event effects (SEE) characterized:
    • Single event latch-up (SEL) immune to linear energy transfer (LET) = 43 MeV-cm2 /mg
    • Single event transient (SET) characterized to 43 MeV-cm2 /mg
  • Wide operating range of 1.2 V to 5.5 V
  • Single-supply translating gates at 5/3.3/2.5/1.8/1.2 V V CC
    • TTL compatible inputs:
      • Up translation:
        • 1.8-V – Inputs from 1.2 V
        • 2.5-V – Inputs from 1.8 V
        • 3.3-V – Inputs from 1.8 V, 2.5 V
        • 5.0-V – Inputs from 2.5 V, 3.3 V
      • Down translation:
        • 1.2-V – Inputs from 1.8 V, 2.5 V, 3.3 V, 5.0 V

        • 1.8-V – Inputs from 2.5 V, 3.3 V, 5.0 V
        • 2.5-V – Inputs from 3.3 V, 5.0 V
        • 3.3-V – Inputs from 5.0 V
  • 5.5 V tolerant input pins
  • Output drive up to 25 mA AT 5-V
  • Latch-up performance exceeds 250 mA per JESD 17
  • Space enhanced plastic (SEP)
    • Controlled baseline
    • Gold bondwire
    • NiPdAu lead finish
    • One assembly and test site
    • One fabrication site
    • Military (–55°C to 125°C) temperature range
    • Extended product life cycle
    • Product traceability
    • Meets NASAs ASTM E595 outgassing specification
  • Vendor item drawing available, VID V62/23633-01XE
  • Total ionizing dose characterized at 30 krad (Si)
    • Total ionizing dose radiation lot acceptance testing (TID RLAT) for every wafer lot to 30 krad (Si)
  • Single-event effects (SEE) characterized:
    • Single event latch-up (SEL) immune to linear energy transfer (LET) = 43 MeV-cm2 /mg
    • Single event transient (SET) characterized to 43 MeV-cm2 /mg
  • Wide operating range of 1.2 V to 5.5 V
  • Single-supply translating gates at 5/3.3/2.5/1.8/1.2 V V CC
    • TTL compatible inputs:
      • Up translation:
        • 1.8-V – Inputs from 1.2 V
        • 2.5-V – Inputs from 1.8 V
        • 3.3-V – Inputs from 1.8 V, 2.5 V
        • 5.0-V – Inputs from 2.5 V, 3.3 V
      • Down translation:
        • 1.2-V – Inputs from 1.8 V, 2.5 V, 3.3 V, 5.0 V

        • 1.8-V – Inputs from 2.5 V, 3.3 V, 5.0 V
        • 2.5-V – Inputs from 3.3 V, 5.0 V
        • 3.3-V – Inputs from 5.0 V
  • 5.5 V tolerant input pins
  • Output drive up to 25 mA AT 5-V
  • Latch-up performance exceeds 250 mA per JESD 17
  • Space enhanced plastic (SEP)
    • Controlled baseline
    • Gold bondwire
    • NiPdAu lead finish
    • One assembly and test site
    • One fabrication site
    • Military (–55°C to 125°C) temperature range
    • Extended product life cycle
    • Product traceability
    • Meets NASAs ASTM E595 outgassing specification

The SN54SC3T97-SEP device features configurable multiple functions with extended voltage operation to allow for level translation.. The output state is determined by eight patterns of 3-bit input. The user can choose the logic functions MUX, AND, OR, NAND, NOR, inverter, and noninverter. The output level is referenced to the supply voltage (V CC) and supports 1.2-V, 1.8-V, 2.5-V, 3.3-V, and 5-V CMOS levels.

The input is designed with a lower threshold circuit to support up translation for lower voltage CMOS inputs (for example 1.2 V input to 1.8 V output or 1.8 V input to 3.3 V output). Additionally, the 5-V tolerant input pins enable down translation (for example 3.3 V to 2.5 V output).

The SN54SC3T97-SEP device features configurable multiple functions with extended voltage operation to allow for level translation.. The output state is determined by eight patterns of 3-bit input. The user can choose the logic functions MUX, AND, OR, NAND, NOR, inverter, and noninverter. The output level is referenced to the supply voltage (V CC) and supports 1.2-V, 1.8-V, 2.5-V, 3.3-V, and 5-V CMOS levels.

The input is designed with a lower threshold circuit to support up translation for lower voltage CMOS inputs (for example 1.2 V input to 1.8 V output or 1.8 V input to 3.3 V output). Additionally, the 5-V tolerant input pins enable down translation (for example 3.3 V to 2.5 V output).

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet SN54SC3T97-SEPRadiation Tolerant, Configurable Multiple-Function Gate datasheet PDF | HTML 15 Nov 2023
* Radiation & reliability report SN54SC3T97-SEP Total Ionizing Dose (TID) Report PDF | HTML 12 Dec 2023
* Radiation & reliability report SN54SC4T125-SEP Single Event Effects Report PDF | HTML 05 Dec 2023
* Radiation & reliability report SN54SC3T97-SEP Production Flow and Reliability Report PDF | HTML 08 Nov 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Not available on TI.com
Evaluation board

14-24-NL-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin non-leaded packages

14-24-NL-LOGIC-EVM is a flexible evaluation module (EVM) designed to support any logic or translation device that has a 14-pin to 24-pin BQA, BQB, RGY, RSV, RJW or RHL package.

User guide: PDF | HTML
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos