SN74HC165-Q1

ACTIVE

Product details

Configuration Parallel-in, Serial-out Bits (#) 8 Technology family HC Supply voltage (min) (V) 2 Supply voltage (max) (V) 6 Input type Standard CMOS Output type Push-Pull Clock frequency (MHz) 24 IOL (max) (mA) 5.2 IOH (max) (mA) -5.2 Supply current (max) (µA) 160 Features Balanced outputs, High speed (tpd 10-50ns), Positive input clamp diode Operating temperature range (°C) -40 to 125 Rating Automotive
Configuration Parallel-in, Serial-out Bits (#) 8 Technology family HC Supply voltage (min) (V) 2 Supply voltage (max) (V) 6 Input type Standard CMOS Output type Push-Pull Clock frequency (MHz) 24 IOL (max) (mA) 5.2 IOH (max) (mA) -5.2 Supply current (max) (µA) 160 Features Balanced outputs, High speed (tpd 10-50ns), Positive input clamp diode Operating temperature range (°C) -40 to 125 Rating Automotive
SOIC (D) 16 59.4 mm² 9.9 x 6 TSSOP (PW) 16 32 mm² 5 x 6.4
  • Qualified for Automotive Applications
  • ESD Protection Exceeds 1500 V Per MIL-STD-883, Method 3015; Exceeds 200 V
    Using Machine Model (C = 200 pF, R = 0)
  • Wide Operating Voltage Range of 2 V to 6 V
  • Outputs Can Drive Up To 10 LSTTL Loads
  • Low Power Consumption, 80-µA Max ICC
  • Typical tpd = 13 ns
  • ±4-mA Output Drive at 5 V
  • Low Input Current of 1 µA Max
  • Complementary Outputs
  • Direct Overriding Load (Data) Inputs
  • Gated Clock Inputs
  • Parallel-to-Serial Data Conversion

  • Qualified for Automotive Applications
  • ESD Protection Exceeds 1500 V Per MIL-STD-883, Method 3015; Exceeds 200 V
    Using Machine Model (C = 200 pF, R = 0)
  • Wide Operating Voltage Range of 2 V to 6 V
  • Outputs Can Drive Up To 10 LSTTL Loads
  • Low Power Consumption, 80-µA Max ICC
  • Typical tpd = 13 ns
  • ±4-mA Output Drive at 5 V
  • Low Input Current of 1 µA Max
  • Complementary Outputs
  • Direct Overriding Load (Data) Inputs
  • Gated Clock Inputs
  • Parallel-to-Serial Data Conversion

The SN74HC165 is an 8-bit parallel-load shift register that, when clocked, shift the data toward a serial (QH) output. Parallel-in access to each stage is provided by eight individual direct data (A-H) inputs that are enabled by a low level at the shift/load (SH/LD) input. The SN74HC165 also features a clock-inhibit (CLK INH) function and a complementary serial (QH) output.

Clocking is accomplished by a low-to-high transition of the clock (CLK) input while SH/LD is held high and CLK INH is held low. The functions of CLK and CLK INH are interchangeable. Since a low CLK and a low-to-high transition of CLK INH also accomplish clocking, CLK INH should be changed to the high level only while CLK is high. Parallel loading is inhibited when SH/LD is held high. While SH/LD is low, the parallel inputs to the register are enabled independently of the levels of the CLK, CLK INH, or serial (SER) inputs.

The SN74HC165 is an 8-bit parallel-load shift register that, when clocked, shift the data toward a serial (QH) output. Parallel-in access to each stage is provided by eight individual direct data (A-H) inputs that are enabled by a low level at the shift/load (SH/LD) input. The SN74HC165 also features a clock-inhibit (CLK INH) function and a complementary serial (QH) output.

Clocking is accomplished by a low-to-high transition of the clock (CLK) input while SH/LD is held high and CLK INH is held low. The functions of CLK and CLK INH are interchangeable. Since a low CLK and a low-to-high transition of CLK INH also accomplish clocking, CLK INH should be changed to the high level only while CLK is high. Parallel loading is inhibited when SH/LD is held high. While SH/LD is low, the parallel inputs to the register are enabled independently of the levels of the CLK, CLK INH, or serial (SER) inputs.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 16
Type Title Date
* Data sheet 8-Bit Parallel-Load Shift Register datasheet (Rev. A) 15 Apr 2008
Application note Power-Up Behavior of Clocked Devices (Rev. B) PDF | HTML 15 Dec 2022
Application note Implications of Slow or Floating CMOS Inputs (Rev. E) 26 Jul 2021
Selection guide Logic Guide (Rev. AB) 12 Jun 2017
Application note Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 02 Dec 2015
More literature Automotive Logic Devices Brochure 27 Aug 2014
User guide LOGIC Pocket Data Book (Rev. B) 16 Jan 2007
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004
User guide Signal Switch Data Book (Rev. A) 14 Nov 2003
Application note TI IBIS File Creation, Validation, and Distribution Processes 29 Aug 2002
Application note CMOS Power Consumption and CPD Calculation (Rev. B) 01 Jun 1997
Application note Designing With Logic (Rev. C) 01 Jun 1997
Application note Input and Output Characteristics of Digital Integrated Circuits 01 Oct 1996
Application note Live Insertion 01 Oct 1996
Application note SN54/74HCT CMOS Logic Family Applications and Restrictions 01 May 1996
Application note Using High Speed CMOS and Advanced CMOS in Systems With Multiple Vcc 01 Apr 1996

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 16 Ultra Librarian
TSSOP (PW) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos