Product details

Number of channels 8 Technology family HCT Supply voltage (min) (V) 4.5 Supply voltage (max) (V) 5.5 Input type TTL-Compatible CMOS Output type Push-Pull Clock frequency (max) (MHz) 25 IOL (max) (mA) 4 IOH (max) (mA) -4 Supply current (max) (µA) 80 Features Balanced outputs, High speed (tpd 10-50ns), Positive input clamp diode Operating temperature range (°C) -40 to 85 Rating Catalog
Number of channels 8 Technology family HCT Supply voltage (min) (V) 4.5 Supply voltage (max) (V) 5.5 Input type TTL-Compatible CMOS Output type Push-Pull Clock frequency (max) (MHz) 25 IOL (max) (mA) 4 IOH (max) (mA) -4 Supply current (max) (µA) 80 Features Balanced outputs, High speed (tpd 10-50ns), Positive input clamp diode Operating temperature range (°C) -40 to 85 Rating Catalog
PDIP (N) 20 228.702 mm² 24.33 x 9.4 SOIC (DW) 20 131.84 mm² 12.8 x 10.3 SOP (NS) 20 98.28 mm² 12.6 x 7.8 SSOP (DB) 20 56.16 mm² 7.2 x 7.8 TSSOP (PW) 20 41.6 mm² 6.5 x 6.4
  • Operating voltage range of 4.5 V to 5.5 V
  • Outputs can drive up to 10 LSTTL loads
  • Low power consumption, 80 µA maximum ICC
  • Typical tpd = 12 ns
  • ±4 mA output drive at 5 V
  • Low input current of 1 µA maximum
  • Inputs are TTL-voltage compatible
  • Contain eight D-type flip-flops
  • Direct clear input
  • Operating voltage range of 4.5 V to 5.5 V
  • Outputs can drive up to 10 LSTTL loads
  • Low power consumption, 80 µA maximum ICC
  • Typical tpd = 12 ns
  • ±4 mA output drive at 5 V
  • Low input current of 1 µA maximum
  • Inputs are TTL-voltage compatible
  • Contain eight D-type flip-flops
  • Direct clear input

These devices are positive-edge-triggered D-type flip-flops with a common enable input. The ’HCT273 devices are similar to the ’HCT377 devices, but feature a common clear enable (CLR) input instead of a latched clock.

These devices are positive-edge-triggered D-type flip-flops with a common enable input. The ’HCT273 devices are similar to the ’HCT377 devices, but feature a common clear enable (CLR) input instead of a latched clock.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
CD74HCT374 ACTIVE High Speed CMOS Logic Octal Positive-Edge Triggered D-Type Flip-Flops with 3-State Outputs Voltage range (4.5V to 5.5V), average drive strength (4mA), average propagation delay (22ns)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 14
Type Title Date
* Data sheet SNx4HCT273 Octal D-Type Flip-Flops With Clear datasheet (Rev. G) PDF | HTML 13 Jul 2022
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
Application note Power-Up Behavior of Clocked Devices (Rev. B) PDF | HTML 15 Dec 2022
Application note Implications of Slow or Floating CMOS Inputs (Rev. E) 26 Jul 2021
Selection guide Logic Guide (Rev. AB) 12 Jun 2017
Application note Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 02 Dec 2015
User guide LOGIC Pocket Data Book (Rev. B) 16 Jan 2007
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004
User guide Signal Switch Data Book (Rev. A) 14 Nov 2003
Application note TI IBIS File Creation, Validation, and Distribution Processes 29 Aug 2002
Application note CMOS Power Consumption and CPD Calculation (Rev. B) 01 Jun 1997
Application note Designing With Logic (Rev. C) 01 Jun 1997
Application note SN54/74HCT CMOS Logic Family Applications and Restrictions 01 May 1996
Application note Using High Speed CMOS and Advanced CMOS in Systems With Multiple Vcc 01 Apr 1996

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Not available on TI.com
Package Pins Download
PDIP (N) 20 View options
SOIC (DW) 20 View options
SOP (NS) 20 View options
SSOP (DB) 20 View options
TSSOP (PW) 20 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos