Product details

Technology family LS Bits (#) 1 Rating Catalog Operating temperature range (°C) 0 to 70
Technology family LS Bits (#) 1 Rating Catalog Operating temperature range (°C) 0 to 70
PDIP (N) 16 181.42 mm² 19.3 x 9.4
  • Count Divider Chain
  • Digitally Programmable from 22 to 2n
    (n = 31 for SN74LS292 , n = 15 for SN74LS294)
  • Useable Frequency Range from DC to 30 MHz
  • Easily Expandable
  • Count Divider Chain
  • Digitally Programmable from 22 to 2n
    (n = 31 for SN74LS292 , n = 15 for SN74LS294)
  • Useable Frequency Range from DC to 30 MHz
  • Easily Expandable

The SN74LS29x devices are programmable frequency dividers and digital timers contain 31 flip-flops plus 30 gates (in SN74LS292) or 15 flip-flops plus 29 gates (in SN74LS294) on a single chip. The count modulo is under digital control of the inputs provided.

Both types feature an active-low CLR clear input to initialize the state of all flip-flops. To facilitate the incoming inspection, test points are provided (TP1, TP2, and TP3 on the SN74LS292, and TP on the SN74LS294). These test points are not intended to drive system loads. Both types feature two clock inputs; either one may be used for clock gating.

A brief look at the digital timing capabilities of the SN74LS292 shows that with a 1-MHz input frequency, programming for 210 gives a period of 1.024 ms, 220 gives a period of 1.05 sec, 226 gives a period of 1.12 min, and 231 gives a period of 35.79 min.

These devices are easily cascadable, giving limitless possibilities to achievable timing delays.

The SN74LS29x devices are programmable frequency dividers and digital timers contain 31 flip-flops plus 30 gates (in SN74LS292) or 15 flip-flops plus 29 gates (in SN74LS294) on a single chip. The count modulo is under digital control of the inputs provided.

Both types feature an active-low CLR clear input to initialize the state of all flip-flops. To facilitate the incoming inspection, test points are provided (TP1, TP2, and TP3 on the SN74LS292, and TP on the SN74LS294). These test points are not intended to drive system loads. Both types feature two clock inputs; either one may be used for clock gating.

A brief look at the digital timing capabilities of the SN74LS292 shows that with a 1-MHz input frequency, programming for 210 gives a period of 1.024 ms, 220 gives a period of 1.05 sec, 226 gives a period of 1.12 min, and 231 gives a period of 35.79 min.

These devices are easily cascadable, giving limitless possibilities to achievable timing delays.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPL5010 ACTIVE Nano-powered system timer with watchdog functionality & manual reset Watchdog timer

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 10
Type Title Date
* Data sheet SN74LS29x Programmable Frequency Dividers and Digital Timers datasheet (Rev. A) PDF | HTML 07 Jan 2016
Selection guide Logic Guide (Rev. AB) 12 Jun 2017
Application note Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 02 Dec 2015
User guide LOGIC Pocket Data Book (Rev. B) 16 Jan 2007
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004
Application note TI IBIS File Creation, Validation, and Distribution Processes 29 Aug 2002
Application note Designing With Logic (Rev. C) 01 Jun 1997
Application note Designing with the SN54/74LS123 (Rev. A) 01 Mar 1997
Application note Input and Output Characteristics of Digital Integrated Circuits 01 Oct 1996
Application note Live Insertion 01 Oct 1996

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
PDIP (N) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos