SN74LV04A-Q1

ACTIVE

Product details

Technology family LV-A Supply voltage (min) (V) 2 Supply voltage (max) (V) 5.5 Number of channels 6 IOL (max) (mA) 12 IOH (max) (mA) -12 Supply current (max) (µA) 20 Input type Standard CMOS Output type Push-Pull Features Balanced outputs, Over-voltage tolerant inputs, Partial power down (Ioff), Very high speed (tpd 5-10ns) Rating Automotive Operating temperature range (°C) -40 to 105
Technology family LV-A Supply voltage (min) (V) 2 Supply voltage (max) (V) 5.5 Number of channels 6 IOL (max) (mA) 12 IOH (max) (mA) -12 Supply current (max) (µA) 20 Input type Standard CMOS Output type Push-Pull Features Balanced outputs, Over-voltage tolerant inputs, Partial power down (Ioff), Very high speed (tpd 5-10ns) Rating Automotive Operating temperature range (°C) -40 to 105
TSSOP (PW) 14 32 mm² 5 x 6.4
  • Qualified for Automotive Applications
  • ESD Protection Exceeds 2000 V Per MIL-STD-883, Method 3015; Exceeds 200 Using Machine Model (C = 200 pF, R = 0)
  • 2-V to 5.5-V VCC Operation
  • Max tpd of 6.5 ns at 5 V
  • Typical VOLP (Output Ground Bounce)
       <0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot)
       >2.3 V at VCC = 3.3 V, TA = 25°C
  • Support Mixed-Mode Voltage Operation on All Ports
  • Ioff Supports Partial-Power-Down Mode Operation

  • Qualified for Automotive Applications
  • ESD Protection Exceeds 2000 V Per MIL-STD-883, Method 3015; Exceeds 200 Using Machine Model (C = 200 pF, R = 0)
  • 2-V to 5.5-V VCC Operation
  • Max tpd of 6.5 ns at 5 V
  • Typical VOLP (Output Ground Bounce)
       <0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot)
       >2.3 V at VCC = 3.3 V, TA = 25°C
  • Support Mixed-Mode Voltage Operation on All Ports
  • Ioff Supports Partial-Power-Down Mode Operation

This hex inverter is designed for 2-V to 5.5-V VCC operation.

The SN74LV04A contains six independent inverters. This device performs the Boolean function Y = A.

The device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

This hex inverter is designed for 2-V to 5.5-V VCC operation.

The SN74LV04A contains six independent inverters. This device performs the Boolean function Y = A.

The device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet Hex Inverter datasheet (Rev. C) 07 Feb 2008
More literature Automotive Logic Devices Brochure 27 Aug 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Not available on TI.com
Simulation model

SN74LV04A Behavioral SPICE Model

SCLM193.ZIP (7 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos