NEW

SN74LV165B-EP

ACTIVE

Enhanced product eight-bit parallel-load shift registers

SN74LV165B-EP

ACTIVE

Product details

Configuration Parallel-in Bits (#) 8 Technology family LV-A Supply voltage (min) (V) 2 Supply voltage (max) (V) 5.5 Input type Standard CMOS Output type Push-Pull Clock frequency (MHz) 75 IOL (max) (mA) 12 IOH (max) (mA) -12 Supply current (max) (µA) 20 Features Balanced outputs, Over-voltage tolerant inputs, Partial power down (Ioff), Very high speed (tpd 5-10ns) Operating temperature range (°C) -55 to 125 Rating HiRel Enhanced Product
Configuration Parallel-in Bits (#) 8 Technology family LV-A Supply voltage (min) (V) 2 Supply voltage (max) (V) 5.5 Input type Standard CMOS Output type Push-Pull Clock frequency (MHz) 75 IOL (max) (mA) 12 IOH (max) (mA) -12 Supply current (max) (µA) 20 Features Balanced outputs, Over-voltage tolerant inputs, Partial power down (Ioff), Very high speed (tpd 5-10ns) Operating temperature range (°C) -55 to 125 Rating HiRel Enhanced Product
TSSOP (PW) 16 32 mm² 5 x 6.4
  • 2 V to 5.5 V V CC operation
  • Maximum t pd of 10.5 ns at 5 V
  • Supports mixed-mode voltage operation on all ports
  • I off supports partial-power-down mode operation
  • Latch-up performance exceeds 250 mA per JESD 17
  • Operating ambient temperature: -55°C to +125°C
  • Supports defense, aerospace, and medical applications:
    • Controlled baseline
    • One assembly and test site
    • One fabrication site
    • Extended product life cycle
    • Product traceability
  • 2 V to 5.5 V V CC operation
  • Maximum t pd of 10.5 ns at 5 V
  • Supports mixed-mode voltage operation on all ports
  • I off supports partial-power-down mode operation
  • Latch-up performance exceeds 250 mA per JESD 17
  • Operating ambient temperature: -55°C to +125°C
  • Supports defense, aerospace, and medical applications:
    • Controlled baseline
    • One assembly and test site
    • One fabrication site
    • Extended product life cycle
    • Product traceability

The SN74LV165B-EP device is a parallel-load, 8-bit shift registers designed for 2 V to 5.5 V V CC operation.

When the device is clocked, data is shifted toward the serial output Q H. Parallel-in access to each stage is provided by eight individual direct data inputs that are enabled by a low level at the shift/load (SH/ LD) input. The SN74LV165B-EP devices features a clock-inhibit function and a complemented serial output, Q H.

This device is fully specified for partial-power-down applications using I off. The I off circuitry disables the outputs, preventing damaging current backflow through the devices when they are powered down.

The SN74LV165B-EP device is a parallel-load, 8-bit shift registers designed for 2 V to 5.5 V V CC operation.

When the device is clocked, data is shifted toward the serial output Q H. Parallel-in access to each stage is provided by eight individual direct data inputs that are enabled by a low level at the shift/load (SH/ LD) input. The SN74LV165B-EP devices features a clock-inhibit function and a complemented serial output, Q H.

This device is fully specified for partial-power-down applications using I off. The I off circuitry disables the outputs, preventing damaging current backflow through the devices when they are powered down.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet SN74LV165B-EP Enhanced Product, 2-V to 5.5-V, Low-Noise,Parallel-Load 8-Bit Shift Registers datasheet (Rev. A) PDF | HTML 23 Aug 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos