NEW

TPS3762

ACTIVE

65-V window supervisor with built-in self-test

Product details

Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 0.8, Adjustable Features Detection time delay, Latch, Reset time delay, Self-Test, Separate VDD & sense, Undervoltage and overvoltage monitor, Wide input voltage Reset threshold accuracy (%) 0.9 Iq (typ) (mA) 0.004 Output driver type/reset output Active-low, Open-drain Time delay (ms) 200 Supply voltage (min) (V) 2.7 Supply voltage (max) (V) 65 TI functional safety category Functional Safety-Compliant Rating Catalog Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 125
Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 0.8, Adjustable Features Detection time delay, Latch, Reset time delay, Self-Test, Separate VDD & sense, Undervoltage and overvoltage monitor, Wide input voltage Reset threshold accuracy (%) 0.9 Iq (typ) (mA) 0.004 Output driver type/reset output Active-low, Open-drain Time delay (ms) 200 Supply voltage (min) (V) 2.7 Supply voltage (max) (V) 65 TI functional safety category Functional Safety-Compliant Rating Catalog Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 125
SOT-23-THN (DDF) 8 8.12 mm² 2.9 x 2.8
  • SIL-3 Functional Safety-compliant product targeted
    • Documentation to aid IEC 61508 system design
    • Systematic capability up to SIL-3 targeted
    • Hardware capability up to SIL-3 targeted
  • Device flexibility to meet design requirements
    • Wide voltage threshold range: 2.7 V to 60 V
    • 800mV option - use with external resistor divider to set threshold
    • Built-in hysteresis (2 %, 5 %, and 10 % options)
    • Fixed and programmable reset time delay
    • Fixed and programmable detection delay
  • Monitor high voltage power rails
    • Wide input voltage range: 2.7 V to 65 V
    • Reverse polarity protection on sense pin -65 V
    • No external components required to power off of high voltage rail
  • Fast UV/OV protection in 12/24/48 V systems

    • Output reset latching feature
    • Ultra-fast detection time delay option(<5 µs)
    • Built-In Self-Test
  • SIL-3 Functional Safety-compliant product targeted
    • Documentation to aid IEC 61508 system design
    • Systematic capability up to SIL-3 targeted
    • Hardware capability up to SIL-3 targeted
  • Device flexibility to meet design requirements
    • Wide voltage threshold range: 2.7 V to 60 V
    • 800mV option - use with external resistor divider to set threshold
    • Built-in hysteresis (2 %, 5 %, and 10 % options)
    • Fixed and programmable reset time delay
    • Fixed and programmable detection delay
  • Monitor high voltage power rails
    • Wide input voltage range: 2.7 V to 65 V
    • Reverse polarity protection on sense pin -65 V
    • No external components required to power off of high voltage rail
  • Fast UV/OV protection in 12/24/48 V systems

    • Output reset latching feature
    • Ultra-fast detection time delay option(<5 µs)
    • Built-In Self-Test

The TPS3762 is a 65 V input voltage supervisor with 4 µA IDD, 0.9% accuracy, fast detection time, and a Built-In Self-Test feature. This device can be connected directly to 12 V / 24 V industrial SELV power rails for continuous monitoring of overvoltage (OV) and undervoltage (UV) conditions; with its internal resistor divider, TPS3762 offers the smallest total solution size. Wide hysteresis voltage options are available to ignore large voltage transients. Built-in hysteresis on the SENSE pin prevents false reset signals when monitoring a supply voltage rail.

The separate VDD and SENSE pins allow redundancy sought by high-reliability systems and SENSE can monitor higher and lower voltages than VDD. Optional use of external resistors are supported by the high impedance input of the SENSE pin. CTS and CTR pins allow delay adjustability on the falling and rising edges of the RESET signal. The CTS functions as a debouncer by ignoring voltage glitches on the monitored voltage rails.

The TPS3762 is available in a 2.9 mm × 1.6 mm SOT23 8-pin package. TPS3762 operates over -40°C to +150°C TA.

The TPS3762 is a 65 V input voltage supervisor with 4 µA IDD, 0.9% accuracy, fast detection time, and a Built-In Self-Test feature. This device can be connected directly to 12 V / 24 V industrial SELV power rails for continuous monitoring of overvoltage (OV) and undervoltage (UV) conditions; with its internal resistor divider, TPS3762 offers the smallest total solution size. Wide hysteresis voltage options are available to ignore large voltage transients. Built-in hysteresis on the SENSE pin prevents false reset signals when monitoring a supply voltage rail.

The separate VDD and SENSE pins allow redundancy sought by high-reliability systems and SENSE can monitor higher and lower voltages than VDD. Optional use of external resistors are supported by the high impedance input of the SENSE pin. CTS and CTR pins allow delay adjustability on the falling and rising edges of the RESET signal. The CTS functions as a debouncer by ignoring voltage glitches on the monitored voltage rails.

The TPS3762 is available in a 2.9 mm × 1.6 mm SOT23 8-pin package. TPS3762 operates over -40°C to +150°C TA.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TPS3762 65 V Window (OV & UV) Supervisor with Built-In Self-Test and Latch datasheet (Rev. A) PDF | HTML 12 Dec 2023
Certificate TPS376XEVM EU Declaration of Conformity (DoC) 05 Oct 2023
Application brief Using Voltage Supervisors in High Voltage Applications (Rev. B) PDF | HTML 20 Feb 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS376XEVM — TPS3762-Q1 evaluation module for 65-V over- and undervoltage detector with BIST function

The TPS376XEVM is an evaluation module (EVM) for the TPS3762-Q1 voltage supervisor. This family is an automotive-grade device with support for undervoltage and overvoltage supervisor and built-in self-test functionality. The TPS376XEVM is shipped pre-installed with the TPS3762D02OVDDFRQ1 device, (...)

User guide: PDF | HTML
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DDF) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos