TPS61021A

ACTIVE

3-A Boost Converter with 0.5-V Ultra Low Input Voltage

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Boost Type Converter Vin (min) (V) 0.5 Vin (max) (V) 4.4 Switching frequency (min) (kHz) 50 Switching frequency (max) (kHz) 2000 Features Bypass Mode Pass-through Mode, Enable, Light Load Efficiency, Load Disconnect, Synchronous Rectification Vout (min) (V) 1.8 Vout (max) (V) 4 Iq (typ) (µA) 17 Duty cycle (max) (%) 90
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Boost Type Converter Vin (min) (V) 0.5 Vin (max) (V) 4.4 Switching frequency (min) (kHz) 50 Switching frequency (max) (kHz) 2000 Features Bypass Mode Pass-through Mode, Enable, Light Load Efficiency, Load Disconnect, Synchronous Rectification Vout (min) (V) 1.8 Vout (max) (V) 4 Iq (typ) (µA) 17 Duty cycle (max) (%) 90
WSON (DSG) 8 4 mm² 2 x 2
  • Input Voltage Range: 0.5 V to 4.4 V
  • 0.9 V Minimum Input Voltage for Startup
  • Output Voltage Setting Range: 1.8 V to 4.0 V
  • 91% Efficiency at VIN = 2.4 V, VOUT = 3.3 V and
    IOUT = 1.5 A
  • 2.0-MHz Switching Frequency
  • IOUT > 1.5 A at VOUT = 3.3 V when VIN > 1.8 V
  • 17-µA Typical Quiescent Current
  • ±2.5% Reference Voltage Accuracy over –40°C to
    125°C
  • PFM Operation Mode at Light Load
  • True Disconnection Between Input and Output
    During Shutdown
  • Output Over Voltage Protection
  • Output Short Circuit Protection
  • Thermal Shutdown Protection
  • 2-mm × 2-mm WSON Package
  • Input Voltage Range: 0.5 V to 4.4 V
  • 0.9 V Minimum Input Voltage for Startup
  • Output Voltage Setting Range: 1.8 V to 4.0 V
  • 91% Efficiency at VIN = 2.4 V, VOUT = 3.3 V and
    IOUT = 1.5 A
  • 2.0-MHz Switching Frequency
  • IOUT > 1.5 A at VOUT = 3.3 V when VIN > 1.8 V
  • 17-µA Typical Quiescent Current
  • ±2.5% Reference Voltage Accuracy over –40°C to
    125°C
  • PFM Operation Mode at Light Load
  • True Disconnection Between Input and Output
    During Shutdown
  • Output Over Voltage Protection
  • Output Short Circuit Protection
  • Thermal Shutdown Protection
  • 2-mm × 2-mm WSON Package

The TPS61021A provides a power supply solution for portable or smart devices powered by alkaline, NiMH, Li-Mn, or Li-ion batteries. The TPS61021A is capable of outputting 3.3-V voltage and 1.5-A current from a battery discharged to as low as 1.8 V. Capable of operating with 0.5-V input voltage enables the TPS61021A to extend the battery run time.

The TPS61021A operates at 2-MHz switching frequency at heavy load and enters power-save mode at light load to maintain high efficiency over the entire load current range. The device only consumes a 17-µA quiescent current from VOUT in light load condition. During shutdown, the load is completely disconnected from the input. In addition, The TPS61021A provides 4.35-V output overvoltage protection, output short circuit protection, and thermal shutdown protection.

The TPS61021A offers a very small solution size due to low count of external components. It allows the use of small inductors and output capacitors with the 2-MHz switching frequency.

The TPS61021A is available in 2.0-mm × 2.0-mm WSON package.

The TPS61021A provides a power supply solution for portable or smart devices powered by alkaline, NiMH, Li-Mn, or Li-ion batteries. The TPS61021A is capable of outputting 3.3-V voltage and 1.5-A current from a battery discharged to as low as 1.8 V. Capable of operating with 0.5-V input voltage enables the TPS61021A to extend the battery run time.

The TPS61021A operates at 2-MHz switching frequency at heavy load and enters power-save mode at light load to maintain high efficiency over the entire load current range. The device only consumes a 17-µA quiescent current from VOUT in light load condition. During shutdown, the load is completely disconnected from the input. In addition, The TPS61021A provides 4.35-V output overvoltage protection, output short circuit protection, and thermal shutdown protection.

The TPS61021A offers a very small solution size due to low count of external components. It allows the use of small inductors and output capacitors with the 2-MHz switching frequency.

The TPS61021A is available in 2.0-mm × 2.0-mm WSON package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TLV61070A ACTIVE 5-V 2-A boost converter with 0.5-V minimum input voltage More cost-effective
TPS61033 ACTIVE 5-V, 5-A boost converter with power good, output discharge and PFM/PWM control 5A/1.5A valley switch current limit and SOT583 packge with size of 2.1 x 1.2mm

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 15
Type Title Date
* Data sheet TPS61021A 3-A Boost Converter with 0.5-V Ultra Low Input Voltage datasheet PDF | HTML 01 Jun 2016
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
Application note QFN and SON PCB Attachment (Rev. C) PDF | HTML 06 Dec 2023
Application note 스트컨버터의 전력계 기본 계산 (Rev. D) PDF | HTML 21 Nov 2022
Application note Basic Calculation of a Boost Converter's Power Stage (Rev. D) PDF | HTML 28 Oct 2022
Application note Measuring and Understanding the Output Voltage Ripple of a Boost Converter PDF | HTML 22 Feb 2021
Application note Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 11 Dec 2018
Technical article How energy harvesting can extend the life of your fault indicator on the grid PDF | HTML 18 Oct 2017
Application note Single LED Driver in AA Battery-Powered Systems 25 Aug 2017
Application note Feedforward Capacitor Makes Boost Converter Fast and Stable 02 Nov 2016
User guide TPS61021A-PWR723 Evaluation Module (Rev. A) 16 Jun 2016
Analog Design Journal Design considerations for a resistive feedback divider in a DC/DC converter 26 Apr 2012
Application note Choosing an Appropriate Pull-up/Pull-down Resistor for Open Drain Outputs 19 Sep 2011
Analog Design Journal IQ: What it is, what it isn’t, and how to use it 17 Jun 2011
Application note Minimizing Ringing at the Switch Node of a Boost Converter 15 Sep 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS61021EVM-723 — Boost Converter Evaluation Module for TPS61021A

The TPS61021A provides a power supply solution for portable devices and IoT devices powered by alkaline battery or LiMn battery. The TPS61021A supports up to 1.5A load current from a battery discharged as low as 1.8V. The TPS61021A operates at a regulated 2.0-MHz switching frequency and enters (...)
User guide: PDF
Not available on TI.com
Simulation model

TPS61021A Unencrypted PSpice Transient Model Package (Rev. B)

SLVMBI5B.ZIP (97 KB) - PSpice Model
Reference designs

TIDA-00998 — Energy Harvesting and Fault Indicator Subsystem for Overhead Fault Indicators Reference Design

This reference design shows multiple architectures for extending primary battery life using a secondary battery or supercapacitor with energy harvested from a current transformer (CT) or solar cells. Optimal power management is done using efficient LED drivers to drive series or parallel (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01385 — Energy Harvesting from Current Transformer with Super Capacitor for Fault Indicator Reference Design

Power management for the energy harvesting, energy buffering and back-up power is a key challenge in the fault indicator design. The TIDA-01385 introduces a circuit about harvesting energy from a current transformer for the system load of a fault indicator while storing the extra energy in a super (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01574 — Power Stage Reference Design for Power Stealing Thermostat

TIDA-01574 is a reference design for high-efficiency power stealing for smart thermostats and other building automation equipment. In general, power stealing enables to extend battery life of Wi-Fi enabled smart thermostats by drawing power from 24-V AC when the HVAC load is off. This (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP15037 — High Brightness Single LED Driver Reference Design for 1- to 2-Cell AA Battery Applications

This reference design delivers a high efficiency LED driver circuit with dimming function using the boost converter TPS61021A. The PWM dimming method can be used in one or two cell AA battery input applications, and the analog dimming method can be used in one cell AA battery input applications. (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP21055 — 0.8V-4.2Vin to 3.3V@100mA Boost+Buck Reference Design

The PMP21055 reference design converts a 0.8V to 4.2V input to a 3.3V/100mA output in a small form factor measuring 12mmx8mm. The design is built on a 2 layer, 1oz board and is a low-cost, small size design intended for battery powered applications. 
Test report: PDF
Schematic: PDF
Reference designs

TIDA-01387 — Power Supply Reference Design for GPRS Modems using LiSoCL2 Batteries

This design demonstrates how to power GPRS modems in smart meters using LiSoCL2 batteries. GPRS modems require peak current of up to 2A during transmission. This design reduces the peak load requirements on the battery by using the TPS61021A boost converter and a 20F super capacitor to provide the (...)
Design guide: PDF
Schematic: PDF
Package Pins Download
WSON (DSG) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos