TPS62A01

ACTIVE

2.5-V to 5.5-V input, 1-A output high-efficiency step-down converter

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 1 Vin (min) (V) 2.5 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 2400 Switching frequency (max) (kHz) 2400 Features Enable, Light Load Efficiency, Light load efficiency, Output discharge, Over Current Protection, Power good, Soft Start Fixed, Synchronous Rectification, UVLO fixed Control mode COT Vout (min) (V) 0.6 Vout (max) (V) 5.5 Iq (typ) (µA) 23000 Duty cycle (max) (%) 100
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 1 Vin (min) (V) 2.5 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 2400 Switching frequency (max) (kHz) 2400 Features Enable, Light Load Efficiency, Light load efficiency, Output discharge, Over Current Protection, Power good, Soft Start Fixed, Synchronous Rectification, UVLO fixed Control mode COT Vout (min) (V) 0.6 Vout (max) (V) 5.5 Iq (typ) (µA) 23000 Duty cycle (max) (%) 100
SOT-5X3 (DRL) 6 2.56 mm² 1.6 x 1.6
  • 2.5V to 5.5V input voltage range
  • 0.6V to VIN adjustable output voltage range
  • 180mΩ/120mΩ low RDSON switches (1A DRL)
  • 100mΩ/67mΩ low RDSON switches (1A DDC, 2A)
  • < 23µA quiescent current
  • 1% feedback accuracy (0°C to 125°C)
  • 100% mode operation
  • 2.4MHz switching frequency
  • Power save mode or PWM option available
  • Power-good output pin (optional)
  • Short-circuit protection (HICCUP)
  • Internal soft start-up
  • Active output discharge
  • Thermal shutdown protection
  • Pin-to-pin compatible with the TLV62585 (DRL)
  • Pin-to-pin compatible with the TLV62569 (DDC)
  • 2.5V to 5.5V input voltage range
  • 0.6V to VIN adjustable output voltage range
  • 180mΩ/120mΩ low RDSON switches (1A DRL)
  • 100mΩ/67mΩ low RDSON switches (1A DDC, 2A)
  • < 23µA quiescent current
  • 1% feedback accuracy (0°C to 125°C)
  • 100% mode operation
  • 2.4MHz switching frequency
  • Power save mode or PWM option available
  • Power-good output pin (optional)
  • Short-circuit protection (HICCUP)
  • Internal soft start-up
  • Active output discharge
  • Thermal shutdown protection
  • Pin-to-pin compatible with the TLV62585 (DRL)
  • Pin-to-pin compatible with the TLV62569 (DDC)

The TPS62A0x family of devices are synchronous step-down buck DC/DC converters optimized for high efficiency and compact design size. The devices integrate switches capable of delivering an output current up to 2A. At medium to heavy loads, the devices operate in pulse width modulation (PWM) mode with 2.4MHz switching frequency. At light load, the devices automatically enter power save mode (PSM) to maintain high efficiency over the entire load current range. In shutdown, the current consumption is minimal as well. The TPS62A0xA variants of this device family operate in forced PWM across the whole load current range.

The TPS62A0x devices provide an adjustable output voltage through an external resistor divider. An internal soft-start circuit limits the inrush current during start-up. Other features like overcurrent protection, thermal shutdown protection, and power good (optional) are built-in. The devices are available in a SOT563 and SOT23-6 package.

The TPS62A0x family of devices are synchronous step-down buck DC/DC converters optimized for high efficiency and compact design size. The devices integrate switches capable of delivering an output current up to 2A. At medium to heavy loads, the devices operate in pulse width modulation (PWM) mode with 2.4MHz switching frequency. At light load, the devices automatically enter power save mode (PSM) to maintain high efficiency over the entire load current range. In shutdown, the current consumption is minimal as well. The TPS62A0xA variants of this device family operate in forced PWM across the whole load current range.

The TPS62A0x devices provide an adjustable output voltage through an external resistor divider. An internal soft-start circuit limits the inrush current during start-up. Other features like overcurrent protection, thermal shutdown protection, and power good (optional) are built-in. The devices are available in a SOT563 and SOT23-6 package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS62A02 ACTIVE 2.5V to 5.5V input, 2A high-efficiency step-down converter in SOT563 and SOT23 packages Higher output current

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS62A01EVM-190 — TPS62A01 evaluation module 5.5-V, 1-A output, power save mode, synchronous step-down converter

The TPS62A01EVM-190 evaluation module (EVM) facilitates the evaluation of the TPS62A01, a 1.0-A, step-down converter with 1% feedback accuracy and power save mode operation in 1.6-mm by 1.6-mm SOT-563 package with 0.6-mm height. The EVM converts a 2.5-V and 5.5-V input voltage to a regulated output (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

TPS62A01PEVM-018 — TPS62A01 evaluation module

The TPS62A0xPEVM-018 and TPS62A0xAPEVM-018 facilitate the evaluation of the TPS62A0xP and TPS62A0xAP family of 1A and 2A, step-down converters in 2.9-mm × 2.8- mm SOT23-6 packages. The evaluation module converts 2.5V to 5.5V input voltages maintaining the desired output voltage regulation.
User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS62A01 PSpice Unencrypted Transient Model

SLUM824.ZIP (321 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
SOT-5X3 (DRL) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos