NEW

TPS7A20L

ACTIVE

300-mA low-noise, low-IQ voltage regulator with high PSRR and 1.2-V logic-compatible enable

Product details

Output options Fixed Output Iout (max) (A) 0.3 Vin (max) (V) 6 Vin (min) (V) 1.6 Vout (max) (V) 5.5 Vout (min) (V) 0.8 Fixed output options (V) 1.2, 1.8, 2.8, 3.3 Noise (µVrms) 7 Iq (typ) (mA) 0.0065 Thermal resistance θJA (°C/W) 179.1, 199.6, 201.4 Rating Catalog Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable, Output discharge Accuracy (%) 1.5 PSRR at 100 KHz (dB) 60 Dropout voltage (Vdo) (typ) (mV) 110 Operating temperature range (°C) -40 to 125
Output options Fixed Output Iout (max) (A) 0.3 Vin (max) (V) 6 Vin (min) (V) 1.6 Vout (max) (V) 5.5 Vout (min) (V) 0.8 Fixed output options (V) 1.2, 1.8, 2.8, 3.3 Noise (µVrms) 7 Iq (typ) (mA) 0.0065 Thermal resistance θJA (°C/W) 179.1, 199.6, 201.4 Rating Catalog Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable, Output discharge Accuracy (%) 1.5 PSRR at 100 KHz (dB) 60 Dropout voltage (Vdo) (typ) (mV) 110 Operating temperature range (°C) -40 to 125
X2SON (DQN) 4 1 mm² 1 x 1
  • Low output voltage noise: 7µVRMS
    • No noise-bypass capacitor required
  • High PSRR: 95dB at 1kHz
  • Very low IQ: 6.5µA
  • Input voltage range: 1.6V to 6.0V
  • Output voltage range: 0.8V to 5.5V
  • Output voltage tolerance: ±1.5% (max)
  • Very low dropout:
    • 140mV (max) at 300mA (VOUT = 3.3V)
  • Low inrush current
  • Smart enable pulldown
  • Stable with 1µF minimum ceramic output capacitor
  • Enable input compatible with 1.2V logic
  • Package: 1mm × 1mm X2SON
  • Low output voltage noise: 7µVRMS
    • No noise-bypass capacitor required
  • High PSRR: 95dB at 1kHz
  • Very low IQ: 6.5µA
  • Input voltage range: 1.6V to 6.0V
  • Output voltage range: 0.8V to 5.5V
  • Output voltage tolerance: ±1.5% (max)
  • Very low dropout:
    • 140mV (max) at 300mA (VOUT = 3.3V)
  • Low inrush current
  • Smart enable pulldown
  • Stable with 1µF minimum ceramic output capacitor
  • Enable input compatible with 1.2V logic
  • Package: 1mm × 1mm X2SON

The TPS7A20L is an ultra-small, low-dropout (LDO) linear regulator that can source 300mA of output current. The TPS7A20L is designed to provide low noise, high PSRR, and excellent load and line transient performance that can meet the requirements of RF and other sensitive analog circuits. Using innovative design techniques, the TPS7A20L offers an ultra-low noise performance without the addition of a noise bypass capacitor. The TPS7A20L also provides the advantage of low quiescent current, which can be beneficial for battery-powered applications. With an input voltage range of 1.6V to 6.0V and an output range of 0.8V to 5.5V, the TPS7A20L can be used for a wide variety of applications. The device uses a precision reference circuit to provide a maximum accuracy of 1.5% over load, line, and temperature variations.

The TPS7A20L features an internal soft-start to lower the inrush current, thus minimizing the input voltage drop during start up. The device is stable with small ceramic capacitors, allowing for a small overall solution size.

The TPS7A20L has a smart enable input circuit with an internally controlled pulldown resistor that keeps the LDO disabled even when the EN pin is left floating and helps eliminate the external components used to pulldown the EN pin. The enable input logic thresholds are compatible with the output levels of 1.2V logic devices.

The TPS7A20L is an ultra-small, low-dropout (LDO) linear regulator that can source 300mA of output current. The TPS7A20L is designed to provide low noise, high PSRR, and excellent load and line transient performance that can meet the requirements of RF and other sensitive analog circuits. Using innovative design techniques, the TPS7A20L offers an ultra-low noise performance without the addition of a noise bypass capacitor. The TPS7A20L also provides the advantage of low quiescent current, which can be beneficial for battery-powered applications. With an input voltage range of 1.6V to 6.0V and an output range of 0.8V to 5.5V, the TPS7A20L can be used for a wide variety of applications. The device uses a precision reference circuit to provide a maximum accuracy of 1.5% over load, line, and temperature variations.

The TPS7A20L features an internal soft-start to lower the inrush current, thus minimizing the input voltage drop during start up. The device is stable with small ceramic capacitors, allowing for a small overall solution size.

The TPS7A20L has a smart enable input circuit with an internally controlled pulldown resistor that keeps the LDO disabled even when the EN pin is left floating and helps eliminate the external components used to pulldown the EN pin. The enable input logic thresholds are compatible with the output levels of 1.2V logic devices.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPS7A20L 300mA, Low-Noise, Low-IQ , High-PSRR LDO Voltage Regulator With 1.2V Logic Compatible Enable datasheet PDF | HTML 31 Jan 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

MULTIPKGLDOEVM-823 — Universal LDO linear voltage regulator evaluation module for DBV, DRB, DRV and DQN packages

The MULTIPKGLDOEVM-823 evaluation module (EVM) helps you evaluate the operation and performance of several common packages of linear regulators for possible use in circuit applications. This particular EVM configuration has a DRB, DRV, DQN and DBV footprint for you to solder and (...)

User guide: PDF
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
X2SON (DQN) 4 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos