Home Power management LED drivers Automotive LED drivers
NEW

TPS92530-Q1

ACTIVE

Automotive 3-channel, constant-current and constant-voltage synchronous buck LED driver

Product details

Number of channels 3 Topology Buck Rating Automotive Operating temperature range (°C) -40 to 125 Vin (min) (V) 4.5 Vin (max) (V) 65 Vout (min) (V) 0 Vout (max) (V) 61 Iout (max) (A) 2 Switching frequency (max) (kHz) 1200 Features Fault Detection, LED Open Detection, Precision Dimming Control, Thermal Error Flag, Thermal shutdown
Number of channels 3 Topology Buck Rating Automotive Operating temperature range (°C) -40 to 125 Vin (min) (V) 4.5 Vin (max) (V) 65 Vout (min) (V) 0 Vout (max) (V) 61 Iout (max) (A) 2 Switching frequency (max) (kHz) 1200 Features Fault Detection, LED Open Detection, Precision Dimming Control, Thermal Error Flag, Thermal shutdown
HTQFP (PKD) 48 81 mm² 9 x 9
  • AEC-Q100 qualified for automotive applications
    • Grade 1: –40°C to 125°C ambient operating temperature
    • Device HBM classification level H1C
    • Device CDM classification level C5
  • Functional safety capable
    • Documentation available to aid functional safety system design
  • 4.5V to 65V wide input voltage range
  • Configurable constant voltage and constant current operation
    • Up to 2A continuous output current
    • 4% regulation accuracy (voltage and current mode)
  • Adaptive on-time average current control
  • Programmable switching frequency from 100kHz to 1.2MHz
  • Advanced dimming operation
    • 10-bit precision analog dimming
    • 10-bit precision internal PWM dimming
    • Supports external PWM dimming input
    • Optimized for external shunt dimming including LED matrix manager
  • Cycle-by-cycle switch overcurrent protection
  • Switch thermal protection
  • Serial Peripheral Interface (SPI)
    • Configurable analog reference, switching frequency, and PWM dimming duty cycle
    • Fault monitoring and reporting
  • Limp-home (LH) and standalone mode operation
  • AEC-Q100 qualified for automotive applications
    • Grade 1: –40°C to 125°C ambient operating temperature
    • Device HBM classification level H1C
    • Device CDM classification level C5
  • Functional safety capable
    • Documentation available to aid functional safety system design
  • 4.5V to 65V wide input voltage range
  • Configurable constant voltage and constant current operation
    • Up to 2A continuous output current
    • 4% regulation accuracy (voltage and current mode)
  • Adaptive on-time average current control
  • Programmable switching frequency from 100kHz to 1.2MHz
  • Advanced dimming operation
    • 10-bit precision analog dimming
    • 10-bit precision internal PWM dimming
    • Supports external PWM dimming input
    • Optimized for external shunt dimming including LED matrix manager
  • Cycle-by-cycle switch overcurrent protection
  • Switch thermal protection
  • Serial Peripheral Interface (SPI)
    • Configurable analog reference, switching frequency, and PWM dimming duty cycle
    • Fault monitoring and reporting
  • Limp-home (LH) and standalone mode operation

Automotive headlight and adaptive LED driving module

Download View video with transcript Video
Request more information

The full data sheet and other information are available. Request now

Functional safety information is available under NDA. Request now

 

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TPS92530-Q1 Automotive 3-Channel, Constant-Current and Constant-Voltage Synchronous Buck LED Driver datasheet PDF | HTML 11 Dec 2023
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS92530EVM — TPS92530 evaluation module

The TPS92530 evaluation module (EVM) features the TPS92530-Q1 device, a synchronous buck LED driver which provides three constant-current or constant-voltage regulated channels up to 2A each. The device is controlled via SPI interface. The EVM is controlled and monitored via the serial interface (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
HTQFP (PKD) 48 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos