TXB0106

ACTIVE

6-Bit Bidirectional Voltage-Level Translator with Auto Direction Sensing and +/-15-kV ESD Protect

Product details

Technology family TXB Applications SPI Bits (#) 6 Data rate (max) (Mbps) 100 High input voltage (min) (V) 0.78 High input voltage (max) (V) 5.5 Vout (min) (V) 1.2 Vout (max) (V) 5.5 IOH (max) (mA) -0.02 IOL (max) (mA) 0.02 Supply current (max) (µA) 10 Features Edge rate accelerator, Integrated pullup resistors, Output enable, Partial power down (Ioff), Vcc isolation Input type Standard CMOS Output type 3-State, CMOS, Push-Pull Rating Catalog Operating temperature range (°C) -40 to 85
Technology family TXB Applications SPI Bits (#) 6 Data rate (max) (Mbps) 100 High input voltage (min) (V) 0.78 High input voltage (max) (V) 5.5 Vout (min) (V) 1.2 Vout (max) (V) 5.5 IOH (max) (mA) -0.02 IOL (max) (mA) 0.02 Supply current (max) (µA) 10 Features Edge rate accelerator, Integrated pullup resistors, Output enable, Partial power down (Ioff), Vcc isolation Input type Standard CMOS Output type 3-State, CMOS, Push-Pull Rating Catalog Operating temperature range (°C) -40 to 85
TSSOP (PW) 16 32 mm² 5 x 6.4 VQFN (RGY) 16 14 mm² 4 x 3.5
  • 1.2 V to 3.6 V on A Port and 1.65 to 5.5 V on
    B Port (VCCA≤ VCCB)
  • VCC Isolation Feature – If Either VCC Input Is at
    GND, All Outputs Are in the High-Impedance
    State
  • OE Input Circuit Referenced to VCCA
  • Low-Power Consumption, 4 µA Max ICC
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 100 mA Per
    JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • A Port
      • 2500 V Human Body Model (A114-B)
      • 150 V Machine Model (A115-A)
      • 1500 V Charged-Device Model (C101)
    • B Port
      • ±15 kV Human Body Model (A114-B)
      • 150 V Machine Model (A115-A)
      • 1500 V Charged-Device Model (C101)
  • 1.2 V to 3.6 V on A Port and 1.65 to 5.5 V on
    B Port (VCCA≤ VCCB)
  • VCC Isolation Feature – If Either VCC Input Is at
    GND, All Outputs Are in the High-Impedance
    State
  • OE Input Circuit Referenced to VCCA
  • Low-Power Consumption, 4 µA Max ICC
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 100 mA Per
    JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • A Port
      • 2500 V Human Body Model (A114-B)
      • 150 V Machine Model (A115-A)
      • 1500 V Charged-Device Model (C101)
    • B Port
      • ±15 kV Human Body Model (A114-B)
      • 150 V Machine Model (A115-A)
      • 1500 V Charged-Device Model (C101)

This 6-bit noninverting translator uses two separate configurable power-supply rails. The A port is designed to track VCCA. VCCA accepts any supply voltage from 1.2 V to 3.6 V. The B port is designed to track VCCB. VCCB accepts any supply voltage from 1.65 V to 5.5 V. This allows for universal low-voltage bidirectional translation between any of the 1.2 V, 1.5 V, 1.8 V, 2.5 V, 3.3 V, and 5 V voltage nodes. VCCA should not exceed VCCB.

When the output-enable (OE) input is low, all outputs are placed in the high-impedance state.

The TXB0106 is designed so that the OE input circuit is supplied by VCCA.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

To ensure the high-impedance state during power up or power down, OE should be tied to GND through a pulldown resistor; the minimum value of the resistor is determined by the current-sourcing capability of the driver.

This 6-bit noninverting translator uses two separate configurable power-supply rails. The A port is designed to track VCCA. VCCA accepts any supply voltage from 1.2 V to 3.6 V. The B port is designed to track VCCB. VCCB accepts any supply voltage from 1.65 V to 5.5 V. This allows for universal low-voltage bidirectional translation between any of the 1.2 V, 1.5 V, 1.8 V, 2.5 V, 3.3 V, and 5 V voltage nodes. VCCA should not exceed VCCB.

When the output-enable (OE) input is low, all outputs are placed in the high-impedance state.

The TXB0106 is designed so that the OE input circuit is supplied by VCCA.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

To ensure the high-impedance state during power up or power down, OE should be tied to GND through a pulldown resistor; the minimum value of the resistor is determined by the current-sourcing capability of the driver.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TXB0104 ACTIVE 4-Bit Bidirectional Voltage-Level Shifter with Auto Direction Sensing and +/-15 kV ESD Protect Same function for 4-channel voltage translator
TXB0108 ACTIVE 8-Bit Bidirectional Voltage-Level Shifter with Auto Direction Sensing and +/-15-kV ESD Protect Same function in 8-channel version

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Not available on TI.com
Evaluation board

14-24-NL-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin non-leaded packages

14-24-NL-LOGIC-EVM is a flexible evaluation module (EVM) designed to support any logic or translation device that has a 14-pin to 24-pin BQA, BQB, RGY, RSV, RJW or RHL package.

User guide: PDF | HTML
Not available on TI.com
Evaluation board

DS90UH981-Q1EVM — DS90UH981-Q1 DSI to FPD-Link IV bridge serializer evaluation module

The DS90Ux981-Q1EVM is an evaluation module for evaluating the DS90Ux981-Q1 MIPI DSI to FPD-Link IV serializer.  The DS90Ux981-Q1 supports ultra-high-definition resolutions including 4K with 30 bits per pixel at 60 Hz. The 2 MIPI DSI port input is compatible with MIPI DSI v1.3.1 and DPHY v1.2 (...)
Evaluation board

DS90UH981-Q1MEVM — DS90UH981-Q1 DSI to FPD-Link IV bridge serializer evaluation module

The DS90Ux981-Q1MEVM is an evaluation module for evaluating the DS90Ux981-Q1 MIPI DSI to FPD-Link IV serializer.  The DS90Ux981-Q1 supports ultra-high-definition resolutions including 4K with 30 bits per pixel at 60 Hz. The 2 MIPI DSI port input is compatible with MIPI DSI v1.3.1 and DPHY (...)
Evaluation board

DS90UH983-Q1EVM — DS90UH983-Q1 DisplayPort to FPD-Link IV bridge serializer evaluation module

The DS90Ux983-Q1EVM is an evaluation module for evaluating the DS90Ux983-Q1 DisplayPort to FPD-Link IV serializer. The DS90Ux983-Q1 supports ultra-high-definition resolutions including 4K with 30 bits per pixel at 60 Hz. The displayport input is compatible with displayport v1.4 with speeds up to (...)
Evaluation board

DS90UH983-Q1MEVM — DS90UH983-Q1 DisplayPort to FPD-Link IV bridge serializer evaluation module

The DS90Ux983M-Q1EVM is an evaluation module for evaluating the DS90Ux983-Q1 DisplayPort to FPD-Link IV serializer.  The DS90Ux983-Q1 supports ultra-high-definition resolutions including 4K with 30 bits per pixel at 60 Hz. The displayport input is compatible with displayport v1.4 with speeds (...)
Evaluation board

DS90UH984-Q1EVM — DS90UH984-Q1 FPD-Link IV to embedded displayport bridge deserializer evaluation module

The DS90Ux984-Q1EVM is an evaluation module for evaluating the DS90Ux984-Q1 FPD-Link IV to embedded displayport deserializer.  The DS90Ux984-Q1 supports ultra-high-definition resolutions including 4K with 30 bits per pixel at 60 Hz. The output DP/eDP interface is compatible with embedded (...)
Evaluation board

DS90UH984-Q1MEVM — DS90UH984-Q1 FPD-Link IV to embedded displayport bridge deserializer evaluation module

The DS90Ux984-Q1MEVM is an evaluation module for evaluating the DS90Ux984-Q1 FPD-Link IV to embedded displayport deserializer.  The DS90Ux984-Q1 supports ultra-high-definition resolutions including 4K with 30 bits per pixel at 60 Hz. The output DP/eDP interface is compatible with embedded (...)
Evaluation board

DS90UH988-Q1EVM — DS90UH988-Q1 FPD-Link IV to OpenLDI deserializer evaluation module

The DS90Ux988-Q1 evaluation module (EVM) is a functional board design for evaluating the DS90Ux988-Q1 FPD-Link IV to OLDI/RGB bridge device. The device partners with FPD-Link IV capable serializers such as the DS90Ux981-Q1 or DS90Ux983-Q1 serializers in FPD-Link IV mode, or FPD-Link III capable (...)
Evaluation board

DS90UH988-Q1MEVM — DS90UH988-Q1 FPD-Link IV to OpenLDI deserializer evaluation module

The DS90Ux988-Q1M evaluation module (EVM) is a functional board design for evaluating the DS90Ux988-Q1 FPD-Link IV to OLDI/RGB bridge device. The device partners with FPD-Link IV capable serializers such as the DS90Ux981-Q1 or DS90Ux983-Q1 serializers in FPD-Link IV mode, or FPD-Link III capable (...)
Evaluation board

LAUNCHXL-F280049C — F280049C LaunchPad™ development kit C2000™ Piccolo™ MCU

LAUNCHXL-F280049C is a low-cost development board for TI C2000™ Real-Time Controllers series of F28004x devices. Ideal for initial evaluation and prototyping, it provides a standardized and easy to use platform to develop your next application. This extended version LaunchPad offers extra (...)
User guide: PDF
Not available on TI.com
Development kit

LAUNCHXL-F28379D — F28379D LaunchPad™ development kit for C2000™ Delfino™ MCU

LAUNCHXL-F28379D is a low-cost evaluation and development tool for the TMS320F2837xDTMS320F2837xS, and TMS320F2807x products in the TI MCU LaunchPad™ development kit ecosystem which is compatible with various plug-on BoosterPacks (suggested under the recommended BoosterPack™ Plug-in (...)

User guide: PDF
Simulation model

TXB0106 IBIS Model

SCEM556.ZIP (207 KB) - IBIS Model
Reference designs

TIDM-SERVODRIVE — Industrial Servo Drive and AC Inverter Drive Reference Design

The DesignDRIVE Development Kit is a reference design for a complete industrial drive directly connecting to a three phase ACI or PMSM motor. Many drive topologies can be created from the combined control, power and communications technologies included on this single platform.  Includes (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00554 — DLP Ultra-mobile NIR Spectrometer for Portable Chemical Analysis with Bluetooth Connectivity

The ultra-mobile near-infrared (NIR) spectrometer reference design utilizes Texas Instruments' DLP technology in conjunction with a single-element InGaAs detector to deliver high performance measurements in a portable form factor that is more affordable than architectures using an expensive InGaAs (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDM-TM4C129USBHS — USB High Speed Reference Design for ARM® Cortex®-M4F Based High Speed TM4C129x MCU

This design uses TI's high-performance ARM® Cortex®-M4F based TM4C129x microcontrollers (MCUs) with integrated USB 2.0 controller to interface with an external High Speed USB PHY. The design includes software that allows data exchange between USB high speed and Ethernet. The design also (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDM-RM46XDRV8301KIT — Three-Phase BLDC / PMSM Motor Drive with High-Performance Microcontrollers Reference Design

This reference design describes a motor-control evaluation kit for spinning 3-phase brushless DC and brushless AC (BLAC) often referred to as permanent-magnet synchronous (PMSM) motors with example of sensorless field oriented / vector control (FOC). The implementation leverages the DRV8301 (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 16 Ultra Librarian
VQFN (RGY) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos