TPS5450 Status:ACTIVE

5A, Wide Input Step Down SWIFT Converter

      
         
Alert me about changes<br/>to this product

Datasheet

Download - PDF Icon
  • 5-A Wide Input Range Step-Down Swift(TM) Converter (tps5450.pdf, 769 KB)
    29 Mar 2007 Download
  • SWIFT Converter Product Portfolio (Rev. B) (slvt153b.pdf, 77 KB)
    23 Apr 2008 Download

 TPS5450
Iout(Max)(A)5  
Vin(Min)(V)5.5  
Vin(Max)(V)36  
Vout(Min)(V)1.22  
Vout(Max)(V)31  
Iq(Typ)(mA)3  
Switching Frequency(Max)(kHz)500  
Switch Current Limit(Typ)(A)6  
TopologyBuck  
Operating Temp Range(Celsius)-40 to 125  
Pin/Package8SO PowerPAD  
RatingCatalog  
Duty Cycle(Max)(%)89  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TPS5430: 5.5V to 36V Input, 3-A Step Down Converter
  • TPS62050: Adjustable, 800-mA, 10V Vin, 95% Efficient Step-Down Converter in MSOP-10
  • TPS5420: 5.5-V to 36-V, 2-A Step-Down SWIFT(tm) Converter
  • MC34063A: 1.5-A Boost/Buck/Inverting Switching Regulator
  • TPS3809K33: 3-Pin Supply Voltage Supervisor
  • TPS3808G33: Low Quiescent Current, Programmable-Delay Supervisory Circuit

More Related Products

Product Information

Features

  • Wide Input Voltage Range: 5.5 V to 36 V
  • Up to 5-A Continuous (6-A Peak) Output Current
  • High Efficiency Greater than 90% Enabled by 110-m Integrated MOSFET Switch
  • Wide Output Voltage Range: Adjustable Down to 1.22 V with 1.5% Initial Accuracy
  • Internal Compensation Minimizes External Parts Count
  • Fixed 500 kHz Switching Frequency for Small Filter Size
  • 18 µA Shut Down Supply Current
  • Improved Line Regulation and Transient Response by Input Voltage Feed Forward
  • System Protected by Overcurrent Limiting, Overvoltage Protection and Thermal Shutdown
  • -40°C to 125°C Operating Junction Temperature Range
  • Available in Small Thermally Enhanced 8-Pin SOIC PowerPAD Package
  • For SWIFT™ Documentation, Application Notes and Design Software, See the TI Website at www.ti.com/swift
  • APPLICATIONS
    • High Density Point-of-Load Regulators
    • LCD Displays, Plasma Displays
    • Battery Chargers
    • 12-V/24-V Distributed Power Systems

SWIFT, PowerPAD are trademarks of Texas Instruments.

Description

As a member of the SWIFT™ family of DC/DC regulators, the TPS5450 is a high-output-current PWM converter that integrates a low resistance high side N-channel MOSFET. Included on the substrate with the listed features are a high performance voltage error amplifier that provides tight voltage regulation accuracy under transient conditions; an undervoltage-lockout circuit to prevent start-up until the input voltage reaches 5.5 V; an internally set slow-start circuit to limit inrush currents; and a voltage feed-forward circuit to improve the transient response. Using the ENA pin, shutdown supply current is reduced to 18 µA typically. Other features include an active-high enable, overcurrent limiting, overvoltage protection and thermal shutdown. To reduce design complexity and external component count, the TPS5450 feedback loop is internally compensated.

The TPS5450 device is available in a thermally enhanced, 8-pin SOIC PowerPAD™ package. TI provides evaluation modules and software tool to aid in achieving high-performance power supply designs to meet aggressive equipment development cycles.

    

Pricing / Packaging / CAD Design Tools / Samples

Price ($US)PackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price ($US) | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
TPS5450DDAACTIVE-40 to 1252.85 | 100uSO PowerPAD (DDA) | 8 View 75 | TUBE Download CAD Format for this Symbol
TPS5450DDAG4ACTIVE-40 to 1252.85 | 100uSO PowerPAD (DDA) | 8 View 75 | TUBE Download CAD Format for this Symbol
TPS5450DDARACTIVE-40 to 1252.85 | 100uSO PowerPAD (DDA) | 8 View 2500 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
TPS5450DDARG4ACTIVE-40 to 1252.85 | 100uSO PowerPAD (DDA) | 8 View 2500 | LARGE T&R Download CAD Format for this SymbolPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
TPS5450DDAAs of 7:54 AM GMT, 05 Sep 2008As of 7:54 AM GMT, 05 Sep 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 54* >10k | 3 Nov 8 Weeks AmericasMouser Electronics >1k
  Newark 888
  Rochester Electronics 121
  EuropeArrow Northern Europe 28
  Arrow Southern Europe 225
  EBV Elektronik 33
  Spoerle 75
TPS5450DDAG4As of 7:54 AM GMT, 05 Sep 2008As of 7:54 AM GMT, 05 Sep 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 54* >10k | 3 Nov 8 Weeks None Reported
View Distributors
   
TPS5450DDARAs of 7:54 AM GMT, 05 Sep 2008As of 7:54 AM GMT, 05 Sep 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 4683 | 13 Oct 8 Weeks None Reported
View Distributors
   
 >10k | 17 Oct     
TPS5450DDARG4As of 7:54 AM GMT, 05 Sep 2008As of 7:54 AM GMT, 05 Sep 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 4683 | 13 Oct 8 Weeks AmericasNewark >1k
 >10k | 17 Oct     
View all Distributors  

* Our information is updated daily, so please check back with us soon if this does not meet your needs. You may also contact your TI Authorized Distributor , including those listed above, for real time stock information.

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS5450DDA RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS5450DDAG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS5450DDAR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS5450DDARG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Datasheets

  • 5-A Wide Input Range Step-Down Swift(TM) Converter (tps5450.pdf, 769 KB)
    29 Mar 2007 Download
  • SWIFT Converter Product Portfolio (Rev. B) (slvt153b.pdf, 77 KB)
    23 Apr 2008 Download

Application Notes

  • Using TPS5410/20/30/31/50 w/Aluminum/Ceramic Output Capacitors (Rev. C) (slva237c.htm, 8 KB)
    21 Mar 2007 Abstract

View Application Notes for Step-Down Regulators

User Guides

  • TPS5450EVM-254 5-A, Swift Regulator Evaluation Module (slvu211.pdf, 280 KB)
    26 Apr 2007 Download

More Literature

View More Literature for Step-Down Regulators

Tools & Software


*Required

Design Now with SwitcherPro™

Enter your design parameters below to design now with SwitcherPro™

 Input
      Min       Max
* Vin Min:   5.5 V     36 V
* Vin Max:   5.5 V     36 V
 Output
      Min       Max
* Vout:   1.22 V     31 V
* Iout Max:   0.0 A     5 A
 

Search for more Power Management devices with Power Quick Search on power.ti.com
To learn more about SwitcherPro™ visit www.ti.com/switcherpro


NamePart # Company Tool / Software Type
5A SWIFT Evaluation ModuleTPS5450EVM-254Texas InstrumentsDevelopment Boards/EVMs
SwitcherPro(TM) Online Design Creator and Management SoftwareSWITCHERPRO Texas Instruments Application Software 

 Alternative Products - Are similar to TPS5450
Customers Who Evaluated This Product Also Evaluated...
Part #Name Comments
TPS54305.5V to 36V Input, 3-A Step Down ConverterTI customers also evaluated this product.
TPS62050Adjustable, 800-mA, 10V Vin, 95% Efficient Step-Down Converter in MSOP-10TI customers also evaluated this product.
TPS54205.5-V to 36-V, 2-A Step-Down SWIFT(tm) ConverterTI customers also evaluated this product.
TPS54105.5V to 36V Input, 1-A Step Down ConverterTI customers also evaluated this product.
TPS545504.5 to 20V Input, 6A Step Down Converter with Adjustable Output VoltageTI customers also evaluated this product.
TPS54315.5-V to 23-V, 3-A Step-Down Swift(TM) ConverterTI customers also evaluated this product.
TPS543504.5 to 20V Input, 3A Step Down Converter with Adjustable Output VoltageTI customers also evaluated this product.
 Complementary Products - Can be used with TPS5450
Customers Who Evaluated This Product Also Evaluated...
Part #NameProduct FamilyComments
MC34063A1.5-A Boost/Buck/Inverting Switching RegulatorDC/DC CONVERTERS (INTEGRATED SWITCH)-INVERTING REGULATORSTI customers also evaluated this product.
TPS3809K333-Pin Supply Voltage SupervisorPOWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS)TI customers also evaluated this product.
TPS3808G33Low Quiescent Current, Programmable-Delay Supervisory CircuitPOWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS)TI customers also evaluated this product.
TPS40055Wide Input (8V-40V) up to 1MHz Frequency Synchronous Buck Controller, source/sinkNON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH)TI customers also evaluated this product.
TPS6104028-V, 400-mA Switch Boost Converter in SOT-23 for LCD and White LED ApplicationsLIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERSTI customers also evaluated this product.
TL431AAdjustable Precision Shunt RegulatorREFERENCES-SHUNT VOLTAGE REFERENCESTI customers also evaluated this product.
TPS40200Wide Input Nonsynchronous Buck DC/DC ControllerNON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH)TI customers also evaluated this product.
TPS3825-33Processor Supervisory CircuitsPOWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS)TI customers also evaluated this product.
TPS6104528-V, 85% Efficient Boost Converter in QFN-8 for LCD ApplicationsLIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERSTI customers also evaluated this product.
TPS6300296% Buck-Boost Converter with 1.7A Current Switches, 5V fixed Output voltage in 3x3 QFNDC/DC CONVERTERS (INTEGRATED SWITCH)-BUCK-BOOST REGULATORSTI customers also evaluated this product.

Related End Equipments

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support