Bikers ADS1271
ADS1271
 













 
RELATED AND COMPATIBLE DEVICES FROM TI

High-Precision Delta-Sigma ADCs
- ADS1252
-
ADS1256
High-Speed Delta-Sigma ADCs
- ADS1605
-
ADS1625
TMS320™ Digital Signal Processors
- C6000™
-
C5000™
-
C2000™
Precision Amplifiers
-
OPA1632
-
OPA2227

The new ADS1271 is a 24-bit, 105kSPS delta-sigma ADC that provides a breakthrough combination of excellent DC accuracy and outstanding AC performance, enabling a new level of precision measurements in industrial, medical and automotive applications.

Traditionally, industrial delta-sigma ADCs offering od drift performance used digital filters with large passband droop, resulting in limited signal bandwidth mostly suited for DC measurements. High-resolution ADCs for audio applications offer larger usable bandwidths, but the offset and drift are significantly worse (and often unspecified) than their industrial counterparts. The ADS1271 combines these two converter types, allowing high-precision measurements with excellent DC and AC specifications ensured over a -40C to +105C temperature range.

Diagram

Samples and Evaluation Modules

Samples and EVMs

Available Now!
Through your local TI
Sales Representative



The ADS1271 is optimized to work with TI’s high-performance TMS320™ DSP platforms. TI also has a range of precision amplifiers, such as the OPA2227 and OPA1632, which are well suited to work with the ADS1271 to achieve highest performance.
 
 KEY FEATURES
DC Accuracy
• 
1.8uV/C offset drift
• 
Offset calibration on command
• 
2ppm/C gain drift
AC Performance
• 
51kHz Bandwidth
• 
109dB SNR
• 
-105dB THD
Selectable Operating Modes
• 
High speed (105kSPS data rate)
• 
High resolution (109dB SNR)
• 
Low power (35mW dissipation)
Specified from -40C to +105C
KEY APPLICATIONS
Industrial
Medical
Automotive
And many more