Integrated analog front ends for ultrasound applications
TI’s AFE58xx family combines multiple high-performance analog components into fully integrated analog front ends, providing superior image quality for a wide range of ultrasound equipment. The devices consume less power and are 50% smaller than comparable devices in the market, while maintaining low noise figures for superior image quality. This helps proliferate portable systems with longer battery life and better image quality. The devices come in an ultra-small 15-mm x 9-mm package.
TI’s AFE5805 analog front end provides low power consumption and lowest noise for portable to mid-range ultrasound systems. The new AFE5804 is pin-to-pin compatible for ease in migration to an even lower power solution, should a design require it. It features mode control to give designers the flexibility to program the level of noise and power performance needed to optimize their system.
That’s
High-Performance Analog>>Your Way™
 |
|
|
|
|
Fully integrated analog front end: |
| |
| - |
Low-noise
amplifier
(LNA) |
| - |
Voltage
controlled
attenuator
(VCA) |
| - |
Programmable
gain amplifier
(PGA) |
| - |
Low
pass filter
(LPF) |
| - |
Analog-to-digital
converter
(ADC) |
|
|
|
Best-in-class
noise and power
performance: |
| |
| - |
Low power: 122 mW/ch (AFE5805); 102 mW/ch (AFE5804) at 40 MSPS |
| - |
Low
noise: 0.85
nV/√Hz (AFE5805); 1.25 nV/√Hz (AFE5804) |
|
|
|
Improved
dynamic range |
|
|
Enables
portability with
50% smaller size |
|
|
Gain
control range:
46 db |
|
|
PGA
gain settings
(dB): 20, 25,
27 and 30 |
|
|
Fast
overload recovery |
|
|
15-mm
x 9-mm, 135-pin BGA package |
|
|
|
|
|
|
|
|
|
Portable
to mid-range ultrasound
equipment |
|
|
|
|
|
|
|
|
 |
|
|
| |
|
|
| |
Flash Plug-in
Required
To view
the Demo you need to have the Flash
Plug-In installed in your browser. |
|
|
Right-Click Video for Downloads |
|
|