Comparators

Simplified solutions without compromise

parametric-filterView all products
Whether you need ultra-low-power comparators for extending battery life, high-speed comparators for fast response in critical timing measurement applications, high-voltage comparators with wide operating range for greater detection capability, or low-voltage comparators for precision in sensitive applications, our innovative portfolio provides you with versatility to design. Our comparators are specialized for industrial, automotive, and aerospace applications, and can provide over-voltage, under-voltage, and current monitoring solutions, or more specific solutions like zero cross detection.

Browse by category

Select by parametric specification

High-speed comparators (tPD <100 ns)

Our lightning-fast comparators provide a performance advantage with optimized power and response times as low as 210 ps

Low-power comparators (IQ/ch < 10 µA)

Power-efficient comparators with quiescent current as low as 75 nA for extending battery life

High-voltage comparators (VCC >12 V)

Robust, high-voltage and fast-response-time comparators from 0.9 V to 40 V

Small-size comparators

High-performance comparators in packages as small as 0.7mm x 0.7mm

Automotive comparators

AEC-Q100 Grade 0 and Grade 1 qualified comparators with robust 2-kV ESD

Standard comparators

Standard comparators from the industry’s largest and highest-quality comparator portfolio

Select the right comparator for your application

TLV1872
Comparators

40V split-supply ground-sensing comparator

Approx. price (USD) 1ku | 0.9

TLV3802-Q1
Comparators

Automotive, dual 225-ps high-speed comparator with LVDS outputs

Approx. price (USD) 1ku | 4.95

TL391LV-Q1
Comparators

Automotive low-voltage single comparator with open-drain output and alternate pinout

Approx. price (USD) 1ku | 0.139

TL391LV
Comparators

Low-voltage single comparator with open-drain output and alternate pinout

Approx. price (USD) 1ku | 0.118

TLV1824-Q1
Comparators

Automotive, quad, micropower high-voltage open-drain comparator

Approx. price (USD) 1ku | 0.69

TLV1814-Q1
Comparators

Automotive, quad, micropower high-voltage push-pull comparator

Approx. price (USD) 1ku | 0.69

Technical resources

Resource
Resource
Comparator circuits
Browse a collection of common comparator sub-circuits and design tips that can be adapted to any application
Video series
Video series
TI Precision Labs
Learn about the functionality of analog comparators, their key AC and DC specifications and the fundamentals of comparator applications
Application note
Application note
Zero Cross Detection Using Comparator with Dynamic Reference
Learn how to detect the zero crossings of an AC waveform superimposed on a varying DC baseline component
document-pdfAcrobat PDF

Reference designs related to Comparators

Use our reference design selection tool to find designs that best match your application and parameters.