Amplifiers

SoundPlus audio op amps

Hear the difference

Three levels of audio op amps performance for the truest audio reproduction

SoundPlus

Essential

High performance at competitive price points

Premier

Higher performance for professional and high-end audio systems

Ultimate

Highest performance with the absolute lowest noise and distortion

Essential: High performance at competitive price points

OPA1652

Low noise and distortion, FET-input

OPA1662

Low power, noise and distortion

OPA1688

36V, 10 MHz, low distortion, high drive, RRO

Premier: Higher performance for professional and high-end audio systems

Ultimate: Highest performance with the absolute lowest noise and distortion

OPA1622

High performance, low THD+N, bipolar input

Tone stack for guitar amplifier reference design

Split-supply, high-performance guitar tone circuit that provides control of the bass, mid, and treble frequencies of an electric guitar signal

Hi-Fi headphone amplifier for voltage-output audio DACs

High-fidelity headphone amplifier circuit suitable for portable applications, such as smartphones and tablets