Amplifiers

The right precision op amp for your design

Our broad, innovative portfolio has been setting the standard for nearly 50 years

Low offset (≤500µV)

Improve DC accuracy with low offset and high-precision performance

Low noise (≤10nV/rtHz)

Achieve lower distortion and higher performance with ultra-low noise amplifiers

Low power (≤500µA)

Reduce system power without compromising performance

Wide bandwidth (≥5MHz)

Process and acquire faster signals with high AC performance

Small size (≤5mm2)

Shrink your design with space-saving IC and package options

Zero drift (<20nV/°C)

Maintain signal integrity with µV offset and nV drift performance

Featured precision op amp resources

Online classroom for analog engineers with more than 40 hands-on trainings and lab videos

Explore a comprehensive library of op amp sub-circuit ideas that you can easily adapt to meet your specific system needs - including a free e-book

E-book that puts commonly used analog formulas at your fingertips (registration required)

Featured tools

DIYAMP-EVM

Evaluate design concepts and verify simulations for nearly any amplifier circuit in minutes with the Universal Do-it-Yourself (DIY) Amplifier Circuit Evaluation Module (DIYAMP-EVM)

TINA-TI™

TINA-TI is a free, easy-to-use circuit simulation tool that can be used with any of our precision amplifier and data converter SPICE models

DIP Adapter

Speed up op amp prototyping and testing with our DIP Adapter Evaluation Module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small, surface-mount integrated circuits (ICs)