Amplifiers

Precision Op Amps - Tools & software

Reference designs, software and hardware tools for your precision design

TI Designs - Precision

Complete board-and system-level reference design circuits to help you quickly evaluate and customize your system 

TINA-TI™

TINA-TI is free, easy-to-use circuit simulation tool based on a SPICE engine. It can be used with any of the SPICE models provided with TI's precision amplifiers and data converters 

<Section CTA Link - not authored>

DIP Adapter

The DIP-Adapter-EVM provides an easy, low cost way to prototype small surface mount IC's 

Precision Amplifier Quickstart Kit

The TI Precision Amplifier Quickstart Kit simplifies op amp selection, design, and evaluation with samples of six op amps and an evaluation module for prototyping surface-mount ICs 

<Section CTA Link - not authored>

Featured TI Designs reference designs

PWM generator: 5-V, 500-kHz output

Uses a triangle waveform and comparator to generate a PWM signal with a duty cycle inversely proportional to the input voltage

Data acquisition for high-voltage, low distortion

Implements a 16-bit, 4-channel, differential, multiplexed data acquisition system at 400-KSPS throughput

Single-ended-input-to-​differential-output circuit

Converts a single-ended input of +0.1V to +2.4V into a differential output of ±2.3V on a single +2.7V supply