Amplifiers

Isolated Amplifiers - Tools & software

Featured TI Designs reference designs

Reinforced isolation 3-phase inverter with current, voltage and temp protection

This TIDA-00366 is a reference design for a 3-phase inverter rated up to 10kW designed using reinforced isolated dual IGBT gate driver UCC21520, reinforced isolated amplifier AMC1301, and MCU TMS320F28027.

Isolated IGBT gate driver evaluation platform for 3-phase inverter system

The TIDA-00195 is a reference design consisting of a 22kW power stage with TI’s new reinforced isolated IGBT gate driver ISO5852S intended for motor control in various applications.

Isolated current & voltage measurement using fully differential isolation amp

The TIDA-00555 is a reference design demonstrating using AMC1100, a fully differential isolation amplifier, as an analog front end to measure voltage and current.

View all isolated amplifier reference designs
<Horizontal Rule - not authored>

View general tools and software for Isolated Amplifiers

16 tools and software foundDisclaimer : Please read before using these tools.
Name Tool/Software Part Number Tool/Software Type Product Group
2kW, 48V to 400V, >93% Efficiency, Isolated Bidirectional DC-DC Converter Reference Design for UPS TIDA-00951 TI Designs Isolated Amplifiers
AMC1100 Evaluation Module AMC1100EVM Evaluation Modules & Boards Isolated Amplifiers
AMC1200 Evaluation Module AMC1200EVM Evaluation Modules & Boards Isolated Amplifiers
AMC1301 Evaluation Module AMC1301EVM Evaluation Modules & Boards Isolated Amplifiers
Battery Pack Controller Communications Bridge Reference Design TIDA-01400 TI Designs Isolated Amplifiers
High Accuracy Analog Front End Using 16-Bit SAR ADC with ±10V Measurement Range Reference Design TIDA-00834 TI Designs Isolated Amplifiers
High Accuracy ±0.5% Current and Isolated Voltage Measurement Ref Design Using 24-Bit Delta-Sigma ADC TIDA-00835 TI Designs Isolated Amplifiers
Isolated Bias Supplies + Isolated Amplifier Combo for Line Voltage or Current Measurement PMP9480 TI Designs Isolated Amplifiers
Isolated Current & Voltage Measurement Using Fully Differential Isolation Amplifier Reference Design TIDA-00555 TI Designs Isolated Amplifiers
Isolated Current Sensing Reference Design Solution, 5A, 2kV TIPD121 TI Designs Isolated Amplifiers
Isolated IGBT Gate Driver Evaluation Platform for 3-Phase Inverter System Reference Design TIDA-00195 TI Designs Isolated Amplifiers
Reference Design for Reinforced Isolation 3-Phase Inverter with Current, Voltage and Temp Protection TIDA-00366 TI Designs Isolated Amplifiers
Reference Design to Measure AC Voltage & Current in Protection Relays w/Delta-Sigma Chip Diagnostics TIDA-00810 TI Designs Isolated Amplifiers
Shunt-Based 200A Peak Current Measurement Reference Design Using Isolation Amplifier TIDA-00445 TI Designs Isolated Amplifiers
Shunt-Based High Current Measurement (200-A) Reference Design with Reinforced Isolation Amplifier TIDA-00912 TI Designs Isolated Amplifiers
Vienna Rectifier-Based Three Phase Power Factor Correction Reference Design Using C2000 MCU TIDM-1000 TI Designs Isolated Amplifiers

DISCLAIMER:

This product is designed as an aid for customers of Texas Instruments. No warranties, either expressed or implied, with respect to this third party software (if any) or with respect to its fitness for any particular purpose is claimed by Texas Instruments or the author. The software (if any) is provided solely on an as is basis. The entire risk as to its quality and performance is with the customer.

<Section CTA Link - not authored>
<Horizontal Rule - not authored>