Interface

Cross Reference

Application Notes

Training

Tools & Software

Block Diagrams

WEBENCH® Design Center

com.ti.component.model.PageTitleValue@22f4db12

<
 
Click to download
EMI Solutions Featured Product Overview

ESD/EMI Device Protection Product Portfolio



An Electrostatic Discharge (ESD) strike is a constant threat to device reliability and functionality. Many low-voltage core chips or system ASICs only offer device-level Human-Body Model (HBM) ESD device protection, which doesn’t address the risks of system-level ESD strikes.

TI’s stand-alone ESD protection devices provide a space-saving and cost-effective solution to protect the system interconnects from external ESD strikes. The TPD product family of devices from TI provides IEC 61000-4-2 level ESD protection, with solutions for multiple external interfaces, including video, audio and serial data transfer. TI’s TPD family of devices meet requirements for low-power, small footprint applications making them ideal for multiple markets, including mobile computing, mobile handsets and consumer electronics.

TI produces ESD protection solutions that protect the majority of external connections to the outside world. Learn more about our ESD device protection product portfolio.

In addition to ESD, TI has expanded its footprint to Electro Magnetic Interference (EMI) protection devices. Incorporating some of the best-in-class features from the ESD portfolio like high IEC 61000-4-2 Level ratings and small package options, TI’s EMI protection devices offer the performance and flexibility for what designers need. Learn more about our EMI protection product portfolio.

Subscribe to the Analog Connection monthly eNewsletter for updates on new ESD protection devices as well as other analog products, design tools, training and literature.