|
Texas Instruments (TI) works closely with Intel® and is an Intel-approved Power Solutions Development Partner. TI has optimized power solutions for Intel's CPU platforms, and offers a host of design support tools to speed your design. These tools include power system reference designs, automated design component calculators, voltage regulation estimators, and more. Below, you will find all the information you need for powering Intel® CPU platforms.
To obtain power system reference designs, and other tools not available on the TI web, e-mail tipowerfor_intelcpus@list.ti.com
| Intel® Processor Name |
VIN (V) |
Highlights |
Power Solution |
Power Reference Design and EVMs |
| Atom E6xx (Tunnel Creek) |
3.3V-5V |
Small Form Factor, discrete solution, 3x3 PowerBlocks |
TPS59610 + CSD86330Q3D (CPU),
TPS53311 (Topcliff IOH),
TPS59610 + CSD86330Q3D (GPU),
TPS54618 (DDR2 Vddq),
TPS51206 (DDR2 Vtt),
TPS54618 (CPU VTT),
TPS720105 (CPU C6 RAM),
TPS72015 (CPU PLL) |
PMP5922 |
| Atom E6xx (Tunnel Creek) |
5V-12V |
Small Form Factor, discrete solution, 3x3 PowerBlocks |
TPS59610 + CSD86330Q3D (CPU),
TPS53312 (Topcliff IOH),
TPS59610 + CSD86330Q3D (GPU), TPS54620 (3.3V system rail),
TPS54521(DDR2 Vddq),
TPS51206 (DDR2 Vtt),
TPS54521 (CPU VTT),
TPS720105 (CPU C6 RAM), TPS72015 (CPU PLL) |
In progress |
| Atom E6xx (Tunnel Creek) |
8V-14V |
PMIC, load switches, 3x3 PowerBlocks |
TPS59610 + CSD86330Q3D (CPU), TPS650531 (Topcliff IOH, 4 other rails), TPS59610 + CSD86330Q3D (GPU), TPS59116 (DDR2 Vddq and Vtt), TPS22922 x6 load switches,
TPS62110 (5V bias),
TPS54620 (3.3V system rail),
TPS54418 (1.05V CPU VTT),
TPS71701 (1.05V S3) |
PMP5938 |
| Atom E6xx (Tunnel Creek) |
8V-14V |
Discrete solution with 3x3 PowerBlocks, web-orderable power system EVM, DC and AC test circuitry included |
TPS59610 + CSD86330Q3D (CPU),
TPS53312/54326(Topcliff IOH),
TPS59610 + CSD86330Q3D (GPU),
TPS51120 (5V and 3.3V system rails),
TPS59124 (DDR2 Vddq, CPU VTT),
TPS51100 (DDR2 Vtt),
TPS74801 (CPU PLL),
TPS74801 (CPU C6 RAM) |
TPS59610EVM-634 |
| Atom E6xx (Tunnel Creek) |
5V |
Discrete solution with 3x3 PowerBlocks, web-orderable power system EVM, DC and AC test circuitry included |
TPS59610 + CSD86330Q3D (CPU),
TPS53312/54326(Topcliff IOH),
TPS59610 + CSD86330Q3D (GPU),
TPS59116 (DDR2 Vddq and Vtt),
TPS74801 (CPU PLL), TPS74801 (CPU C6 RAM),
TPS54620 (CPU VTT), TPS54620 (3.3V System Rail) |
TPS59610EVM-675 |
| Atom E6xx (Tunnel Creek) |
7V-14V |
Discrete solution with UCD90120 digital power sequencer, TPS2456 Oring/Hot Swap Controller, and 3x3 PowerBlocks |
TPS59610 + CSD86330Q3D (CPU),
TPS53312 (Topcliff IOH),
TPS59610 + CSD86330Q3D (GPU), TPS51120 (5V and 3.3V system rails),
TPS59124 (DDR2 Vddq,
CPU VTT),TPS51100 (DDR2 Vtt),
TPS74801 (CPU PLL),
TPS74801 (CPU C6 RAM),
UCD90120 (Power Sequencing with TI Fusion GUI),
TPS2456 (8V-14V VIN ORing and Hot Swap) |
PMP5855 |
| Atom Z5xx (Menlow, Menlow XL) |
12V-19V |
30V NexFETs |
TPS59610 (CPU),
TPS51125A (5V and 3.3V System Rails),
TPS59124 (Poulsbo chipset core,
FSB Vtt),
TPS59116 (DDR2 Vddq and Vtt),
TPS51218 (1.5V_S),
TPS74801 (1.5V_SUS) |
PMP5372 and TPS51610EVM-593 |
| Celeron M723 (Penryn ULV CPU, Cantiga chipset) |
12V |
30V NexFETs, Frequency Synchronization for Cantiga VR |
TPS59610 (CPU),
TPS51120A (Cantiga chipset core and I/O),
TPS59216 (DDR3 Vddq and Vtt),
TPS53312 (3.3V/2A), TPS62140 (1.8V/0.5A),
TPS62150 (1V/0.5A),
TPS2042B/52B x2 (USB switch),
TPS2412/13 (15V-36V) Oring controller,
UCC2897A (Active Clamp dc-dc, 15V-36VIN, 12Vout) |
PMP5885 |
| Intel® Core 2 Duo (Montevina platform, Penryn CPU) |
8V-19V |
30V NexFETs |
TPS59620 + CSD17308Q3 x 2 + CSD17306Q5A x 2 |
TPS51620EVM |
| Intel® Core 2 Duo (Montevina platform, Penryn CPU) |
5V |
30V NexFETs |
TPS59620 + CSD17308Q3 x 2 + CSD17306Q5A x 3 |
TPS51620EVM 5V Input |
| Core i3, i5, i7 Arrandale SV, Clarksfield SV |
8V-15V |
CSD8630Q5D 25A-40A powerblock, max Tamb of 50degC, convection cooling |
TPS59621 (CPU), TPS51125A (5V and 3.3V system rails),
TPS51218 x 2 (1.05V/1.1VS_VTT, 1.05V_M),
TPS59611 (GPU),
TPS62290 (1.8V_S),
TPS51216 (DDR3 Vddq and Vtt) |
PMP5783 |
| Core i3, i5, i7 Arrandale LV |
12V-19V |
30V NexFETs |
TPS59611 + CSD17310Q5A x 3 (CPU),
TPS59611 + CSD17308Q3 x 2 (GPU),
TPS51123 + CSD17308Q3 x 2 + CSD17309Q3 x 2 (System 5V and 3.3V), TPS62290 (1.8VS),
TPS59124 + CSD17310Q5A + CSD17301Q5A + CSD17308Q3 + CSD17309Q3 (1.1VS_PCH, 1.1VS_VTT),
TPS59116 + CSD17308Q3 + CSD17309Q3 (DDR3 Vddq and Vtt) |
PMP5374 |
| Core i3, i5, i7 Arrandale ULV |
12V-19V |
30V NexFETs |
TPS59611 + CSD17307Q5A + CSD17301Q5A (CPU),
TPS59611 + CSD17308Q3 x 2 (GPU), TPS51123 + CSD17308Q3 x 2 + CSD17309Q3 x 2 (System 5V and 3.3V),
TPS62290 (1.8VS),
TPS59124 + CSD17310Q5A + CSD17301Q5A + CSD17308Q3 + CSD17309Q3 (1.1VS_PCH, 1.1VS_VTT),
TPS59116 + CSD17308Q3 + CSD17309Q3 (DDR3 Vddq and Vtt) |
PMP5375 |
| Core i3, i5, i7 Arrandale ULV CPU Core |
5V-20V |
25V FETs, CPU core only |
TPS59611 + CSD16413Q5 + CSD16401Q5 |
PR939 |
| IMVP6+ Atom CPU/GPU core (Menlow Z5xx, Tunnel Creek E6xx, Silverthorne N270) |
8V-14V |
CSD86330Q3D 3x3 PowerBlock |
TPS59610 + CSD86330Q3D 3x3 PowerBlock |
PMP5486 |
| IMVP6+ Atom CPU/GPU core (Menlow Z5xx, Tunnel Creek E6xx, Silverthorne N270) |
8V-14V |
All ceramic capacitor design (all-MLCC) |
TPS59610 + CSD16301Q2 + CSD16406Q3 |
PMP5114 |
| IMVP6+ Atom CPU/GPU core (Menlow Z5xx, Tunnel Creek E6xx, Silverthorne N270) |
8V-14V |
CPU/GPU core only, available for order on the TI web |
TPS59610 + CSD16301Q2 + CSD16406Q3 |
TPS51610EVM-593 |
| IMVP6.5 Core i3/i5/i7 Arrandale CPU core |
8V-14V |
CPU core only, available for order on the TI web, 40A continuous output current |
TPS59621 + CSD16322Q5 x 2 + CSD16321Q5 x 2 |
TPS51621EVM-602 |
| IMVP6.5 Core i3/i5/i7 Arrandale CPU core |
8V-14V |
CPU core only, 48A continuous output current |
TPS59621 + CSD16322Q5 x 2 + CSD16321Q5 x 2 |
PMP5800 |
| IMVP6.5 Core i3/i5/i7 Arrandale |
8V-19V |
|
TPS59621 (CPU), TPS59611 (GPU), TPS51218 (PCH) |
PR862E2 |
| Intel Core™ i7-2710QE/2715QE (Embedded Sandy Bridge) |
8V-19V |
45W CPU; TI power reference design uses 30V NexFETs or 5x6 PowerBlocks |
Option 1) TPS51640 , TPS51601x2, CSD17302Q5A, CSD17303Q5D (CPU + GPU), TPS51219 + CSD17302Q5A + CSD17303Q5D (PCH, VCCIO), TPS51216 + CSD17302Q5A + CSD17303Q5 (DDR3 Vddq and Vtt)
Option 2) TPS51640 , TPS51601x2, CSD86350Q5Dx4, TPS51219 + CSD86350Q5D (PCH, VCCIO), TPS51216 + CSD86350Q5D (DDR3 Vddq and Vtt) |
PR989E2 (with discrete 30V NexFETs), PR1030B (with CSD86350Q5D Power Blocks) |
| Intel® Core™ i7-2820QM, i7-2720QM, and i7-2620M (Mobile Sandy Bridge) |
8V-19V |
35W CPU; TI power reference design uses 30V NexFETs or 5x6 PowerBlocks |
Option 1) TPS51640 , TPS51601x2, CSD17302Q5A, CSD17303Q5D (CPU + GPU), TPS51219 + CSD17302Q5A + CSD17303Q5D (PCH, VCCIO), TPS51216 + CSD17302Q5A + CSD17303Q5 (DDR3 Vddq and Vtt)
Option 2) TPS51640 , TPS51601x2, CSD86350Q5Dx4, TPS51219 + CSD86350Q5D (PCH, VCCIO), TPS51216 + CSD86350Q5D (DDR3 Vddq and Vtt) |
PR989E2 (with discrete 30V NexFETs), PR1030B (with CSD86350Q5D Power Blocks) |
| Intel® Core™ i5-2510E, Core™ i5-2515E (Embedded Sandy Bridge) |
8V-19V |
35W CPU; TI power reference design uses 30V NexFETs or 5x6 PowerBlocks |
Option 1) TPS51640 , TPS51601x2, CSD17302Q5A, CSD17303Q5D (CPU + GPU), TPS51219 + CSD17302Q5A + CSD17303Q5D (PCH, VCCIO), TPS51216 + CSD17302Q5A + CSD17303Q5(DDR3 Vddq and Vtt)
Option 2) TPS51640 , TPS51601x2, CSD86350Q5Dx4, TPS51219 + CSD86350Q5D (PCH, VCCIO), TPS51216 + CSD86350Q5D (DDR3 Vddq and Vtt) |
PR989E2 (with discrete 30V NexFETs), PR1030B (with CSD86350Q5D Power Blocks) |
| Intel® Core™ i3-2310E (Embedded Sandy Bridge) |
8V-19V |
35W CPU; TI power reference design uses 30V NexFETs or 5x6 PowerBlocks |
Option 1) TPS51640 , TPS51601x2, CSD17302Q5A, CSD17303Q5D (CPU + GPU), TPS51219 + CSD17302Q5A + CSD17303Q5D (PCH, VCCIO), TPS51216 + CSD17302Q5A + CSD17303Q5(DDR3 Vddq and Vtt)
Option 2) TPS51640 , TPS51601x2, CSD86350Q5Dx4, TPS51219 + CSD86350Q5D (PCH, VCCIO), TPS51216 + CSD86350Q5D (DDR3 Vddq and Vtt) |
PR989E2 (with discrete 30V NexFETs), PR1030B (with CSD86350Q5D Power Blocks) |
| Intel® Celeron™ B810 (Embedded Sandy Bridge) |
8V-19V |
35W CPU; TI power reference design uses 30V NexFETs or 5x6 PowerBlocks |
Option 1) TPS51640 , TPS51601x2, CSD17302Q5A, CSD17303Q5D (CPU + GPU), TPS51219 + CSD17302Q5A + CSD17303Q5D (PCH, VCCIO), TPS51216 + CSD17302Q5A + CSD17303Q5(DDR3 Vddq and Vtt)
Option 2) TPS51640 , TPS51601x2, CSD86350Q5Dx4, TPS51219 + CSD86350Q5D (PCH, VCCIO), TPS51216 + CSD86350Q5D (DDR3 Vddq and Vtt) |
PR989E2 (with discrete 30V NexFETs), PR1030B (with CSD86350Q5D Power Blocks) |
| Intel® Core™ i7- 2655LE (Embedded Sandy Bridge) |
8V-19V |
25W CPU; TI power reference design uses 30V NexFETs or 5x6 PowerBlocks |
Option 1) TPS51640 , TPS51601x1, CSD17302Q5A, CSD17303Q5D (CPU + GPU), TPS51219 + CSD17302Q5A + CSD17303Q5D (PCH, VCCIO), TPS51216 + CSD17302Q5A + CSD17303Q5(DDR3 Vddq and Vtt)
Option 2) TPS51640 , TPS51601x1, CSD86350Q5Dx3, TPS51219 + CSD86350Q5D (PCH, VCCIO), TPS51216 + CSD86350Q5D (DDR3 Vddq and Vtt) |
PR989E2 (with discrete 30V NexFETs), PR1030B (with CSD86350Q5D Power Blocks) |
| Intel® Core™ i7- 2610UE (Embedded Sandy Bridge) |
8V-19V |
17W CPU; TI power reference design uses 30V NexFETs or 5x6 PowerBlocks |
Option 1) TPS51640 , TPS51601x1, CSD17302Q5A, CSD17303Q5D (CPU + GPU), TPS51219 + CSD17302Q5A + CSD17303Q5D (PCH, VCCIO), TPS51216 + CSD17302Q5A + CSD17303Q5(DDR3 Vddq and Vtt)
Option 2) TPS51640 , TPS51601x1, CSD86350Q5Dx2, TPS51219 + CSD86350Q5D (PCH, VCCIO), TPS51216 + CSD86350Q5D (DDR3 Vddq and Vtt) |
PR989E2 (with discrete 30V NexFETs), PR1030B (with CSD86350Q5D Power Blocks) |
| Intel® Core™ i5-2540M and i5-2520M (Mobile Sandy Bridge) |
8V-19V |
30V NexFETs or 5x6 PowerBlocks |
Option 1) TPS51640 , TPS51601x2, CSD17302Q5A, CSD17303Q5D (CPU + GPU), TPS51219 + CSD17302Q5A + CSD17303Q5D (PCH, VCCIO), TPS51216 + CSD17302Q5A + CSD17303Q5(DDR3 Vddq and Vtt)
Option 2) TPS51640 , TPS51601x2, CSD86350Q5Dx4, TPS51219 + CSD86350Q5D (PCH, VCCIO), TPS51216 + CSD86350Q5D (DDR3 Vddq and Vtt) |
PR989E2 (with discrete 30V NexFETs), PR1030B (with CSD86350Q5D Power Blocks) |
|
|