Amplifiers

Cross Reference

Application Notes

Training

Tools & Software

Block Diagrams

WEBENCH® Design Center

Thermocouple Temperature Measurements Using Isolated Amplifiers (Rev. A)

 876 views

The most common thermocouple in use today is the Type K. A Type-K thermocouple is inexpensive, accurate, and works reliably in harsh environments. Type-K thermocouples can measure temperatures ranging from –200°C to +1250°C and have a Seebeck coefficient of S = 41 μV/K at room temperature.