Data Converters

Cross Reference

Application Notes

Training

Tools & Software

Block Diagrams

WEBENCH® Design Center

Complete Temp Data Acquisition System From a Single +5V Supply

 

The CMOS ADS574 and ADS774 are drop-in replacements for industry standard ADC574 analog-to-digital converter, offering lower power and the capability to operate from a single +5V supply. The switched capacitor array architecture (CDAC), with the input resistor divider network to provide ADC574 input ranges, also allow the new parts to handle additional input ranges, including a 0V to 5V range. This can be used to build a complete temperature data acquisition system using a single +5V supply.