Audio

Selection and Solution Guides

Application Notes

TLV320AIC32 WinCE 5.0 Driver

 

The TLV320AIC32 audio driver has been developed with an I²C™ control interface and I²S™ audio streaming. The code was tested on an SC32442A Samsung Application processor, running on the Microsoft Windows® CE 5.0 operating system. This application report discusses the I2C and I2S drivers, including the hardware connection between the TLV320AIC32EVM and the SC32442A Samsung Application processor platform, the Windows CE 5.0 driver code and structure, and the respective installations.