Amplifiers

Cross Reference

Application Notes

Training

Tools & Software

Block Diagrams

WEBENCH® Design Center

Single Supply 4-20mA Current Loop Receiver

 

Many industrial current-loop data acquisition systems operate on a 24V or 28V single supply. You can make a single-supply current loop receiver with the RCV420 by using its 10V reference as a pseudo ground. The RCV420 will convert a 4-20mA loop current into a 0 to 5V output voltage with no external components required. The current loop can be sourcing or sinking and can be referenced to either the power-supply V+ or ground.