Interface

Cross Reference

Application Notes

Training

Tools & Software

Block Diagrams

WEBENCH® Design Center

MSP430 USB Connectivity Using TUSB3410 (Rev. A)

 1,400 views

This application report presents a ready-to-use USB connectivity reference design for MSP430 microcontrollers using the Texas Instruments TUSB3410 USB-to-serial bridge controller. The provided solution enables high-speed data transfers with speeds of up to 921,600 bit/s as well as MSP430 Flash code download through the USB port. The reference design includes MSP430 and PC software, drivers, schematics, layout, and BOM information.

Associated Files: