Interface

Cross Reference

Application Notes

Training

Tools & Software

Block Diagrams

WEBENCH® Design Center

A System Evaluation of CAN Transceivers (Rev. A)

 

This application note presents the results of an examination of a two-node controller area network using the SN65HVD230 3.3-V CAN transceiver and the TMS320F243, 16-bit, 5 V fixed point DSP with integrated CAN controller. ISO-11898 (CAN) compliance testing is performed with an analysis of network errors under various experimental conditions, such as bus length, signaling rate, network loading, and common-mode voltage.