Interface

Cross Reference

Application Notes

Training

Tools & Software

Block Diagrams

WEBENCH® Design Center

TUSB1046A-DCI Configuration Guidelines

 

The TUSB1046A-DCI is a linear redriver that supports both USB3.1 Gen 2 up to 10 Gbps and DisplayPort 1.4 up to 8.1 Gbps over a USB Type-C interface. At these higher data rates, signal integrity issues place limitations on system trace length. The TUSB1046A-DCI provides several levels of receive linear equalization to compensate for cable and board loss due to inter-symbol interference (ISI).