Interface

Cross Reference

Application Notes

Training

Tools & Software

Block Diagrams

WEBENCH® Design Center

TUSB1064 Configuration Guide

 

The TUSB1064 is a linear redriver that supports both USB3.1 Gen 2 up to 10Gbps and DisplayPort 1.4 up to 8.1Gbps over a USB Type-C interface. At these higher data rates, signal integrity issues place limitations on system trace length. The TUSB1064 provides several levels of receive linear equalization to compensate for cable and board loss due to inter-symbol interference(ISI). This document is intended to provide general guidelines on how to use the TUSB1064 in a sink application. The information in this document can also be applied to the TUSB564.