TAS5414 and TAS5424 Evalution Module
330 views
The TAS5414/TAS5424 evaluation module (EVM) is intended to be used to demonstate the device's capablilities. All the device's features can be accessed through the hardware and the software graphical user interface (GUI) supplied. This user's guide contains a description of the EVM and the GUI. Included are the EVM schematic, bill of materials, and the board layout.
|