Audio

Selection and Solution Guides

Application Notes

A 600-W Input, Isolated PFC Power Supply for AVR Amplifiers. (Rev. C)

 

This user guide documents a low-profile power supply that is suitable for AVR amplifiers or other high power amplifier applications. The power supply accepts an ac line-input voltage (108 VRMS to 265 VRMS), and produces an output voltage of 50-VDC for loads up to 12 A (600 W).