Clock and Timing

Cross Reference

Application Notes

Tools & Software

Block Diagrams

WEBENCH® Design Center

AN-694 A DMOS 3A, 55V, H-Bridge: The LMD18200 (Rev. C)

 

This application note provides information on the LMD18200, which is optimized to work for applications that require 0.5A to 3.0A and operate from 12V to 55V.