Amplifiers

Cross Reference

Application Notes

Training

Tools & Software

Block Diagrams

WEBENCH® Design Center

OA-15 Frequent Faux Pas in Applying Wideband Current Feedback Amplifiers (Rev. C)

 

As op amp operating speeds have moved to ever higher frequencies, a whole new set of design concerns have come into play for linear op amp applications. With the development of the current feedback topology, design concerns unique to that topology must also be considered if optimal performance is to be achieved from devices offering over 200 MHz −3 dB bandwidths. This application report reviews some of the considerations common to all wideband linear op amp applications as well as topics unique to the current feedback topology pioneered by Comlinear Corporation. These design guidelines are intended to help the designer get the full potential out of Comlinear’s high performance, current feedback, operational amplifiers.