Power Management

Cross Reference

Application Notes

Training

Tools & Software

Block Diagrams

PowerLab™ Reference Design Library

WEBENCH® Design Center

AN-181 3-Terminal Regulator is Adjustable (Rev. B)

 

Until now, all of the 3-terminal power IC voltage regulators have a fixed output voltage. In spite of this limitation, their ease of use, low cost, and full on-chip overload protection have generated wide acceptance. Now, with the introduction of the LM117, it is possible to use a single regulator for any output voltage from 1.2 V to 37 V at 1.5A. Selecting close-tolerance output voltage parts or designing discrete regulators for particular applications is no longer necessary since the output voltage can be adjusted. Further, only one regulator type need be stocked for a wide range of applications. Additionally, an adjustable regulator is more versatile, lending itself to many applications not suitable for fixed output devices.