Power Management

Cross Reference

Application Notes

Training

Tools & Software

Block Diagrams

PowerLab™ Reference Design Library

WEBENCH® Design Center

LM5145EVM-HD-20A High Density Evaluation Module (Rev. A)

 

The LM5145EVM-HD-20A 100-W high density evaluation module (EVM) is a synchronous buck DC-DC regulator that employs synchronous rectification to achieve high conversion efficiency in a small footprint. It operates over a wide input voltage range of 24 V to 72 V providing a regulated 5-V output. The output voltage has better than 1% setpoint accuracy and is adjustable using an external resistor or voltage source, permitting the user to customize the output voltage from 3.3 V to 8 V as needed.