Power Management

Cross Reference

Application Notes

Training

Tools & Software

Block Diagrams

PowerLab™ Reference Design Library

WEBENCH® Design Center

LMR360xxxEVM User's Guide

 

The Texas Instruments LMR36015A and LMR36006B evaluation modules (EVM) help designers evaluate the operation and performance of the LMR36015 and LMR36006 wide-input buck regulators. The LMR36015 is an easy-to-use synchronous step-down DC/DC converter capable of driving up to 1.5 A of load current from an input voltage of up to 60 V. The LMR36006 uses the same EVM PCB and components, but the current limit is modified to 0.6 A. The LMR360xxxEVMs feature a selectable output voltage of 3.3 V or 5 V and a switching frequency of 400 kHz and 1 MHz. See the LMR36015 and LMR36006 data sheets for additional features, detailed descriptions, and available options.