Power Management

Cross Reference

Application Notes

Training

Tools & Software

Block Diagrams

PowerLab™ Reference Design Library

WEBENCH® Design Center

LMR360xxQEVM User's Guide

 

The Texas Instruments LMR36015FSCEVM and LMR36015AEVM evaluation modules (EVM) help designers evaluate the operation and performance of the LMR36015-Q1 wide-input buck regulators. The LMR36015-Q1 is an easy-to-use synchronous step-down DC/DC converter capable of driving up to 1.5 A of load current from an input voltage of up to 60 V. The LMR36015FSCEVM features a selectable output voltage of 3.3 V or 5 V and a switching frequency of 2.1 MHz. The LMR36015AEVM features a selectable output voltage of 3.3 V or 5 V and a switching frequency of 400 kHz. See the LMR36015-Q1 data sheets for additional features, detailed descriptions, and available options.