Interface

Cross Reference

Application Notes

Training

Tools & Software

Block Diagrams

WEBENCH® Design Center

TMS320F280x DSC USB Connectivity Using TUSB3410 USB-to-UART Bridge Chip

 

USB connectivity on the TMS320F280x™ family of Digital Signal Controllers may be achieved using the TUSB3410 USB 2.0 to UART bridge chip. All needed USB descriptors and firmware for the TUSB3410 device are bootable from the on-chip memory of the TMS320F280x device through the I2C port, and hence an external EEPROM is not needed in the system. A USB development system for the TMS320F2808 is easily constructed using readily available development kits for the TMS320F2808 and TUSB34310. Hardware connections as well as software preparation and operation of the development system using a simple communication echo program are presented in this application report.