Electronic Point of Sale

Using the SPI Interface with TRF7960 (Rev. A)

 218 views

One of the microcontroller interfacing options available for the TRF7960 is the SPI with SS*. This is also known as 4-wire hardware SPI mode. The TRF7960 device acts as the slave device and the microcontroller or DSP is the master in this configuration.